GN 2940 Telescopic Linear Actuators Steel / Stainless Steel, Configurable

Telescopic Linear Actuators GN 2940: Steel / Stainless Steel, Configurable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The tubes of the telescopic linear actuators GN 2940 are made of precision tubes of chrome plated steel or stainless steel. A continuous spindle with ball bearings at both ends is installed within the guide tube. The guide nut on the spindle transmits the linear movement to the guide collar and the telescopic tube.
The guide tube is fitted with slide inserts and, together with the telescopic tube, forms a sturdy round linear guide. The slotted guide collar can be used to clamp the telescopic linear actuators or adjust them with low backlash. The drive is located on the end face. This makes it possible to fasten the telescopic linear actuators on the side of the guide tube using connector clamps. Depending on the type of fastening, the drive of the linear unit remains at the fastening point or moves as a result of the linear movement.
The overview shows a range of possible accessories that can be installed on the telescopic linear actuator in the various configurations. The design and length of the journal varies depending on the accessories, which must be taken into consideration when selecting the telescopic linear actuator. The accessories are not included with the telescopic linear actuators and must be ordered separately. For assistance, please refer to the type overview on page XYZ.

Specification

Guide tube

  • Steel, chrome plated
    DIN EN 10305-4
  • Stainless steel AISI 304
    EN 10216-5

Trapezoidal / fine thread spindle

  • Steel for ST
  • Stainless steel AISI 303 for NI
  • With ball bearing

Lead nut
Gun metal


End plug
Plastic


RoHS

Hide technical drawing
GN 2940 Steel / Stainless Steel Telescopic Linear Actuators, Configurable sketch

Part Options / Table

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback