GN 616.2 Spring Plungers Steel / Stainless Steel / Plastic, with Flange, with Ball, with Front Slot

Spring Plungers GN 616.2: Steel / Stainless Steel / Plastic, with Flange, with Ball, with Front Slot
Type: NI - Stainless steel housing, stainless steel ball
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring plungers GN 616.2 are used for locking as well as for push-on and push-off functions.

The slot on the ball side is used for screwing into pocket holes. A installation tool GN 611.2 is available (see table).

Specification

Type ST

  • Steel housing, blackened finish
  • Stainless steel ball AISI 303, hardened

Type NI

  • Stainless steel housing AISI 303
  • Stainless steel ball AISI 303, hardened

Type KU

  • Plastic housing, Polyacetal (POM)
    • Operating temperature
      -22 °F to +122 °F (-30 °C to +50 °C)
    • Blue
  • Stainless steel ball AISI 420C, hardened

Type KD

  • Plastic housing, Polyacetal (POM)
    • Operating temperature
      -22 °F to +122 °F (-30 °C to +50 °C)
    • Blue
  • Plastic ball, Polyacetal (POM), white

Spring
Stainless steel AISI 302


RoHS

Hide technical drawing
GN 616.2 Steel / Stainless Steel / Plastic Spring Plungers, with Flange, with Ball, with Front Slot sketch

Part Options / Table

Type

STSteel housing, stainless steel ball
NIStainless steel housing, stainless steel ball
KUPlastic housing, stainless steel ball
KDPlastic housing, plastic ball
Show / Hide columns

Metric

d1d2
ST / NI

KU / KD
d3 -0.004l1l2 -0.004±0.004
Compression
Spring load ≈
ST / NI
Initial


End

KU / KD
Initial


End
Part no. for
installation tool
M 40.080.080.2170.160.0240.0240.38 lbf (1.7 N)0.88 lbf (3.9 N)0.47 lbf (2.1 N)0.88 lbf (3.9 N)GN 611.2-M4
M 50.120.120.2760.200.0310.0310.65 lbf (2.9 N)1.01 lbf (4.5 N)0.72 lbf (3.2 N)1.01 lbf (4.5 N)GN 611.2-M5
M 60.140.140.3150.240.0390.0390.81 lbf (3.6 N)1.96 lbf (8.7 N)0.92 lbf (4.1 N)1.96 lbf (8.7 N)GN 611.2-M6
M 80.200.200.3940.280.0590.0631.21 lbf (5.4 N)2.29 lbf (10.2 N)1.28 lbf (5.7 N)2.29 lbf (10.2 N)GN 611.2-M8
M 100.250.260.4720.350.0590.0751.66 lbf (7.4 N)3.93 lbf (17.5 N)2.07 lbf (9.2 N)3.87 lbf (17.2 N)GN 611.2-M10
M 120.310.310.5510.450.0590.0942.43 lbf (10.8 N)5.01 lbf (22.3 N)2.52 lbf (11.2 N)5.01 lbf (22.3 N)GN 611.2-M12

Build & Price

Thread d1
Type




Thread d1
Type




Selected Part

Total (net)
US$8.28
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$8.28
100249US$7.59
250499US$6.90
≥ 500US$6.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 616.2-M4-STGN 616.2-M4-NIGN 616.2-M4-KUGN 616.2-M4-KDGN 616.2-M5-STGN 616.2-M5-NIGN 616.2-M5-KUGN 616.2-M5-KDGN 616.2-M6-STGN 616.2-M6-NIGN 616.2-M6-KUGN 616.2-M6-KDGN 616.2-M8-STGN 616.2-M8-NIGN 616.2-M8-KUGN 616.2-M8-KDGN 616.2-M10-STGN 616.2-M10-NIGN 616.2-M10-KUGN 616.2-M10-KDGN 616.2-M12-STGN 616.2-M12-NIGN 616.2-M12-KUGN 616.2-M12-KD

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback