GN 707.4 Split Shaft Collars Steel / Stainless Steel / Aluminum, with Adjustable Lever

Split Shaft Collars GN 707.4: Steel / Stainless Steel / Aluminum, with Adjustable Lever
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Split shaft collars GN 707.4 are used when axial mounting is not possible. They can be clamped easily and quickly without tools by reducing the slot height using an adjustable lever. For example, this allows them to be used as an end stop that must be frequently adjusted.

The thread locking of the supplied socket cap screw ensures that the slot height set during installation is retained even when the clamping lever is released.

The dimensions of the split shaft collars correspond to the semi-split shaft collars GN 706.2 / GN 706.4. The thread d3 for sizes d1 = 16mm to 36mm is designed as a through hole; for sizes d1 = 42mm and larger, it is designed as a blind hole.

Specification

Shaft collar

  • SteelST, sintered (Distaloy AB)
    Black, steam oxidized
  • Stainless steelNI AISL 316L
    Sintered
  • AluminumAL, turned
    Ground

Socket cap screw ISO 4762
Stainless steel AISI 304
Thread locking
Polyamide patch coating (PFB)
Blue


Adjustable lever

  • Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finish
  • Insert / Retaining screw
    Stainless steel AISI 303

RoHS

Accessory

Damping Washers GN 7072.30

Hide technical drawing
GN 707.4 Steel / Stainless Steel / Aluminum Split Shaft Collars, with Adjustable Lever sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H10
ST, NI

AL
±0.008d3d4l1l2s
0.63B 4B 5--0.354M 30.511.040.870.08
0.79B 6-B 6-0.354M 30.511.160.870.08
0.87B 8-B 8-0.354M 30.511.160.870.08
1.02B 10-B 10-0.433M 40.511.220.870.08
1.18B 12-B 12-0.433M 40.511.461.180.08
1.26B 14-B 14-0.433M 40.511.461.180.08
1.42B 15B 16B 15B 160.512M 50.511.521.180.08
1.65B 18B 20B 18B 200.591M 50.511.611.180.12
1.89B 22B 25B 22B 250.591M 50.511.691.770.12
2.17B 28B 30B 28B 300.591M 60.511.771.770.12
2.36B 32B 35B 32B 350.591M 60.511.831.770.16
2.56B 40-B 40-0.591M 60.511.871.770.16

Build & Price

Diameter d1
Bore d2 (ST, NI)
Bore d2 (AL)
Material



Diameter d1
Bore d2 (ST, NI)
Bore d2 (AL)
Material



Assembly Instructions

43caf58a-3a4d-4178-89c5-f1a1b8390b2a

Application Example

a478ebe6-4edd-435a-8d9b-90a78cf705e0

Selected Part

Total (net)
US$22.81
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$22.81
5099US$20.91
100249US$19.01
≥ 250US$17.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 707.4-16-B4-STGN 707.4-16-B4-NIGN 707.4-16-B5-STGN 707.4-16-B5-NIGN 707.4-20-B6-STGN 707.4-20-B6-NIGN 707.4-20-B6-ALGN 707.4-22-B8-STGN 707.4-22-B8-NIGN 707.4-22-B8-ALGN 707.4-26-B10-STGN 707.4-26-B10-NIGN 707.4-26-B10-ALGN 707.4-30-B12-STGN 707.4-30-B12-NIGN 707.4-30-B12-ALGN 707.4-32-B14-STGN 707.4-32-B14-NIGN 707.4-32-B14-ALGN 707.4-36-B15-STGN 707.4-36-B15-NIGN 707.4-36-B16-STGN 707.4-36-B16-NIGN 707.4-36-B15-ALGN 707.4-36-B16-ALGN 707.4-42-B18-STGN 707.4-42-B18-NIGN 707.4-42-B20-STGN 707.4-42-B20-NIGN 707.4-42-B18-ALGN 707.4-42-B20-ALGN 707.4-48-B22-STGN 707.4-48-B22-NIGN 707.4-48-B25-STGN 707.4-48-B25-NIGN 707.4-48-B22-ALGN 707.4-48-B25-ALGN 707.4-55-B28-STGN 707.4-55-B28-NIGN 707.4-55-B30-STGN 707.4-55-B30-NIGN 707.4-55-B28-ALGN 707.4-55-B30-ALGN 707.4-60-B32-STGN 707.4-60-B32-NIGN 707.4-60-B35-STGN 707.4-60-B35-NIGN 707.4-60-B32-ALGN 707.4-60-B35-ALGN 707.4-65-B40-STGN 707.4-65-B40-NIGN 707.4-65-B40-AL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback