WN 136 Sheet Metal Hinges Stainless Steel, Square

Sheet Metal Hinges WN 136: Stainless Steel, Square
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Sheet metal hinges WN 136 are a low-cost option for light load applications.

The stainless steel versions are particularly suited for applications in highly aggressive conditions.

Specification

Hinge leafs
Stainless steelNI AISI 304


Hinge pin
Stainless steel AISI 304
Riveted


RoHS

Hide technical drawing
WN 136 Stainless Steel Sheet Metal Hinges, Square sketch

Part Options / Table

Type

BWith through holes
Show / Hide columns

Inch

l1l2d1d2m1m2s
1.501.500.1570.2011.001.000.0787
2.002.000.2360.2011.251.250.0787

Build & Price

Material

Width l1
Length l2
Type

Material

Width l1
Length l2
Type

Selected Part

Total (net)
US$3.74
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.74
100249US$3.43
250499US$3.12
≥ 500US$2.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 136-NI-1.50-1.50-BWN 136-NI-2.00-2.00-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback