EN 132.9 Two-Way Connector Clamps Plastic

Two-Way Connector Clamps EN 132.9: Plastic
Original design
TCC-CR / TCC-CR-VD
Color: S - Black, RAL 9005, matte finish
VD
FDA

FDA compliant

GDA
Accessories-for-profile-systems

Product Family Accessories for profile systems

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

The clamping bore axes of the two-way connector clamps EN 132.9 are arranged at an angle of 90° to each other. They hold typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping. Adapter bushings EN 290 can be used to reduce the bore cross-sections to a smaller diameter.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911.9 listed in the table as accessories.

The plastic used in version V is made from blue, visually detectable and FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Connector clamps
Plastic, Polyamide PA

  • Glass fiber reinforced
  • Operating temperature
    -4 °F to 212 °F (-20 °C to +100 °C)
  • Color
    • Black, RAL 9005, matte finishSS
    • Gray, RAL 7040, matte finishGG
    • Blue, RAL 5005, matte finishVV
      FDA compliant material
      Visually detectable

Socket cap screws ISO 4762
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking with polyamide ring


RoHS

Accessory

GN 990 Construction Tubes (Aluminum)
GN 990 Construction Tubes (Stainless Steel)
EN 290 Adapter Bushings
GN 911.9 Adjustable Levers

Hide technical drawing
EN 132.9 Plastic Two-Way Connector Clamps sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

d1
Bore
d2
Bore
k
Clamping length
l1mz
Screw locations
for screw size
Accessory
Recommended lever
GN 911.9 for z

l2
\
B 18B 181.142.560.78M6-181.732.48
B 30B 301.773.961.36M8-252.683.07

Build & Price

Bore d1
Bore d2
Clamping length k
Identification no.

Color
Gray
Black
Blue
Bore d1
Bore d2
Clamping length k
Identification no.

Color
Gray
Black
Blue

Selected Part

Total (net)
US$13.22
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$13.22
799US$12.74
100249US$12.02
≥ 250US$10.81
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 132.9-B18-B18-29-2-SEN 132.9-B18-B18-29-2-GEN 132.9-B18-B18-29-2-VEN 132.9-B30-B30-45-2-SEN 132.9-B30-B30-45-2-GEN 132.9-B30-B30-45-2-V

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback