GN 598.5 Retractable Handles Phenolic Plastic, with Stainless Steel Locking Mechanism

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 598.5 retractable handles are suitable when the handle must be withdrawn during automatic operations.

The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.

An excellent choice for corrosion free applications.

Specification

Handle
PlasticKU
Duroplast (Phenolic PF)
  • Temperature resistant up to 230 °F (110 °C)
  • Black, glossy finish
  • Revolving
  • Handle holds in both positions

Retractable mechanism
Stainless steel
  • Stem, retaining pin
    European Standard No. 1.4305 (AISI 303)
  • Hub
    Sintered steel
    European Standard No. 1.4404 (AISI 316 LHC)


RoHS compliant

On request

Technopolymer plastic hand piece

Technical drawing

3D
Hide technical drawing
GN 598.5 Phenolic Plastic Retractable Handles,  with Stainless Steel Locking Mechanism  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3l1l2l3l4l5
0.91M 60.793.430.770.243.150.41
1.02M 60.794.020.770.243.740.41
1.10M 81.024.651.020.394.170.63

Build & Price

3D Product Configurator
Material

Handle diameter d1

Selected Part

Total US Dollars (net)
$44.74
In stock: 18
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$44.74
100249$41.01
250499$37.28
≥ 500$33.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.224 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.