AN 819 Roller Guides Stainless Steel, 96 mm Width

Photo

AN 819 Stainless Steel Roller Guides, 96 mm Width

Product description

Information

AN 819 Roller Guides are placed between guide rails and used to quickly move product as it passes through the conveyor system.
See also roller guides in alternate widths:
AN 815, 45 mm Roller Guides
AN 817, 70 mm Roller Guides
AN 821, 120 mm Roller Guides

Specification

Brackets and pins
Stainless steel AISI304
Rollers
Acetal plastic resin


RoHS

Technical drawing

Hide technical drawing
AN 819 Stainless Steel Roller Guides, 96 mm Width sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
WidthL
3.7839.37
3.7878.74
3.78118.11

Build & Price

Width
L

Selected Part

Total US Dollars (net)
$293.03
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$293.03
1024$268.61
2549$244.20
≥ 50$219.78
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 10.141 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.