The cart is empty.
Product Photo | Part Number | Description | Quantity | Unit Price(USD) | Total Price(USD) |
---|
plus shipping and tax
Press-fit drill bushings DIN 172 are characterized by the tight dimensional and positional tolerances in connection with the hardened and precision machined surface. As a result, they are suitable for extremely universal use in many applications.
Holes with tolerance H7 are recommended for installing the bushings. In connection with the outer diameter of the bushing with a tolerance of n6, this results in a preferably used transition fit.
For applications involving positioning, we recommend using these drill bushings together with locating pins GN 771.1.
Steel
RoHS
Other bores d1
Top and bottom side of the bore hole d1 filleted (type B)
Inch sizes
A | Bore filleted on one side |
Part Number | d1 F7 Bore ... .0 | ... .1 | ... .2 | ... .3 | ... .4 | ... .5 | ... .6 | ... .7 | ... .8 | ... .9 | l1 | d2 -0.001 | d3 | l2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172-B0.6-6-A | - | - | - | - | - | - | B 0.6 | B 0.7 | B 0.8 | - | 0.24 | 0.118 -0.001 | 0.24 | 0.08 |
172-B0.7-6-A | - | - | - | - | - | - | B 0.6 | B 0.7 | B 0.8 | - | 0.24 | 0.118 -0.001 | 0.24 | 0.08 |
172-B0.8-6-A | - | - | - | - | - | - | B 0.6 | B 0.7 | B 0.8 | - | 0.24 | 0.118 -0.001 | 0.24 | 0.08 |
172-B0.9-6-A | - | - | - | - | - | - | - | - | - | B 0.9 | 0.24 | 0.118 -0.001 | 0.24 | 0.08 |
172-B0.9-9-A | - | - | - | - | - | - | - | - | - | B 0.9 | 0.35 | 0.118 -0.001 | 0.24 | 0.08 |
172-B1-6-A | B 1 F7 | - | - | - | - | - | - | - | - | - | 0.24 | 0.118 -0.001 | 0.24 | 0.08 |
172-B1-9-A | B 1 F7 | - | - | - | - | - | - | - | - | - | 0.35 | 0.118 -0.001 | 0.24 | 0.08 |
172-B1.1-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.1-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.2-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.2-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.3-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.3-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.4-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.4-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.5-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.5-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.6-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.6-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.7-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.7-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.8-6-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.8-9-A | - | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.35 | 0.157 -0.001 | 0.28 | 0.08 |
172-B1.9-6-A | - | - | - | - | - | - | - | - | - | B 1.9 | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B1.9-9-A | - | - | - | - | - | - | - | - | - | B 1.9 | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.1-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.2-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.3-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.4-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.5-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.6-6-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.1-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.2-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.3-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.4-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.5-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.6-9-A | B 2 F7 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.35 | 0.197 -0.001 | 0.31 | 0.08 |
172-B2.7-8-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.7-12-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.7-16-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.8-8-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.8-12-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.8-16-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.9-8-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.9-12-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B2.9-16-A | - | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3-8-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3-12-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3-16-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.1-8-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.1-12-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.1-16-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.2-8-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.2-12-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.2-16-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.3-8-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.31 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.3-12-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.47 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.3-16-A | B 3 F7 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.63 | 0.236 -0.001 | 0.35 | 0.10 |
172-B3.4-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.4-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.4-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.5-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.5-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.5-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.6-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.6-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.6-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.7-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.7-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.7-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.8-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.8-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.8-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.9-8-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.9-12-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B3.9-16-A | - | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B4-8-A | B 4 F7 | - | - | - | - | - | - | - | - | - | 0.31 | 0.276 -0.001 | 0.39 | 0.10 |
172-B4-12-A | B 4 F7 | - | - | - | - | - | - | - | - | - | 0.47 | 0.276 -0.001 | 0.39 | 0.10 |
172-B4-16-A | B 4 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 0.276 -0.001 | 0.39 | 0.10 |
172-B4.1-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.1-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.1-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.2-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.2-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.2-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.3-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.3-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.3-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.4-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.4-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.4-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.5-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.5-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.5-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.6-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.6-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.6-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.7-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.7-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.7-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.8-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.8-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.8-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.9-8-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.9-12-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B4.9-16-A | - | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B5-8-A | B 5 F7 | - | - | - | - | - | - | - | - | - | 0.31 | 0.315 -0.001 | 0.43 | 0.10 |
172-B5-12-A | B 5 F7 | - | - | - | - | - | - | - | - | - | 0.47 | 0.315 -0.001 | 0.43 | 0.10 |
172-B5-16-A | B 5 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 0.315 -0.001 | 0.43 | 0.10 |
172-B5.1-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.2-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.3-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.4-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.5-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.6-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.7-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.8-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.9-10-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.1-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.2-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.3-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.4-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.5-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.6-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.7-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.8-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.9-16-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.1-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.2-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.3-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.4-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.5-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.6-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.7-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.8-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B5.9-20-A | - | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B6-10-A | B 6 F7 | - | - | - | - | - | - | - | - | - | 0.39 | 0.394 -0.001 | 0.51 | 0.12 |
172-B6-16-A | B 6 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 0.394 -0.001 | 0.51 | 0.12 |
172-B6-20-A | B 6 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 0.394 -0.001 | 0.51 | 0.12 |
172-B6.1-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.1-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.1-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.2-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.2-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.2-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.3-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.3-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.3-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.4-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.4-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.4-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.5-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.5-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.5-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.6-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.6-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.6-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.7-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.7-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.7-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.8-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.8-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.8-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.9-10-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.9-16-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B6.9-20-A | - | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.1-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.1-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.1-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.2-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.2-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.2-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.3-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.3-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.3-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.4-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.4-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.4-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.5-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.5-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.5-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.6-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.6-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.6-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.7-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.7-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.7-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.8-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.8-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.8-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.9-10-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.9-16-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B7.9-20-A | B 7 F7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B8-10-A | B 8 F7 | - | - | - | - | - | - | - | - | - | 0.39 | 0.472 -0.001 | 0.59 | 0.12 |
172-B8-16-A | B 8 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 0.472 -0.001 | 0.59 | 0.12 |
172-B8-20-A | B 8 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 0.472 -0.001 | 0.59 | 0.12 |
172-B8.1-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.2-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.3-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.4-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.5-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.6-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.7-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.8-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.9-12-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.1-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.2-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.3-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.4-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.5-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.6-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.7-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.8-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.9-20-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.1-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.2-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.3-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.4-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.5-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.6-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.7-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.8-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B8.9-25-A | - | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.1-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.2-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.3-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.4-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.5-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.6-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.7-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.8-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.9-12-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.1-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.2-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.3-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.4-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.5-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.6-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.7-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.8-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.9-20-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.1-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.2-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.3-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.4-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.5-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.6-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.7-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.8-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B9.9-25-A | B 9 F7 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B10-12-A | B 10 F7 | - | - | - | - | - | - | - | - | - | 0.47 | 0.591 -0.001 | 0.71 | 0.12 |
172-B10-20-A | B 10 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 0.591 -0.001 | 0.71 | 0.12 |
172-B10-25-A | B 10 F7 | - | - | - | - | - | - | - | - | - | 0.98 | 0.591 -0.001 | 0.71 | 0.12 |
172-B10.1-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.2-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.3-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.4-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.5-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.6-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.7-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.8-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.9-12-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.1-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.2-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.3-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.4-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.5-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.6-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.7-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.8-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.9-20-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.1-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.2-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.3-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.4-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.5-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.6-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.7-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.8-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B10.9-25-A | - | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.1-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.2-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.3-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.4-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.5-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.6-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.7-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.8-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.9-12-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.1-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.2-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.3-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.4-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.5-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.6-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.7-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.8-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.9-20-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.1-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.2-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.3-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.4-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.5-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.6-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.7-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.8-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B11.9-25-A | B 11 F7 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B12-12-A | B 12 F7 | - | - | - | - | - | - | - | - | - | 0.47 | 0.709 -0.001 | 0.87 | 0.16 |
172-B12-20-A | B 12 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 0.709 -0.001 | 0.87 | 0.16 |
172-B12-25-A | B 12 F7 | - | - | - | - | - | - | - | - | - | 0.98 | 0.709 -0.001 | 0.87 | 0.16 |
172-B12.1-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.2-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.3-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.4-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.5-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.6-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.7-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.8-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.9-16-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.1-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.2-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.3-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.4-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.5-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.6-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.7-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.8-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.9-28-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.1-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.2-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.3-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.4-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.5-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.6-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.7-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.8-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B12.9-36-A | - | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.1-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.2-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.3-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.4-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.5-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.6-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.7-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.8-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.9-16-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.1-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.2-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.3-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.4-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.5-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.6-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.7-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.8-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.9-28-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.1-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.2-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.3-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.4-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.5-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.6-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.7-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.8-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B13.9-36-A | B 13 F7 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.1-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.2-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.3-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.4-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.5-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.6-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.7-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.8-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.9-16-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.1-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.2-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.3-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.4-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.5-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.6-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.7-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.8-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.9-28-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.1-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.2-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.3-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.4-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.5-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.6-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.7-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.8-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B14.9-36-A | B 14 F7 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B15-16-A | B 15 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 0.866 -0.001 | 1.02 | 0.16 |
172-B15-28-A | B 15 F7 | - | - | - | - | - | - | - | - | - | 1.10 | 0.866 -0.001 | 1.02 | 0.16 |
172-B15-36-A | B 15 F7 | - | - | - | - | - | - | - | - | - | 1.42 | 0.866 -0.001 | 1.02 | 0.16 |
172-B15.1-16-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B15.5-16-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B15.1-28-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B15.5-28-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B15.1-36-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B15.5-36-A | - | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16-16-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.1-16-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.5-16-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16-28-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.1-28-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.5-28-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16-36-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.1-36-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B16.5-36-A | B 16 F7 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17-16-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17.5-16-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17-28-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17.5-28-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17-36-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B17.5-36-A | B 17 F7 | - | - | - | - | B 17.5 | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B18-16-A | B 18 F7 | - | - | - | - | - | - | - | - | - | 0.63 | 1.024 -0.001 | 1.18 | 0.16 |
172-B18-28-A | B 18 F7 | - | - | - | - | - | - | - | - | - | 1.10 | 1.024 -0.001 | 1.18 | 0.16 |
172-B18-36-A | B 18 F7 | - | - | - | - | - | - | - | - | - | 1.42 | 1.024 -0.001 | 1.18 | 0.16 |
172-B18.5-20-A | - | - | - | - | - | B 18.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B18.5-36-A | - | - | - | - | - | B 18.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B18.5-45-A | - | - | - | - | - | B 18.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19-20-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19.5-20-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19-36-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19.5-36-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19-45-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B19.5-45-A | B 19 F7 | - | - | - | - | B 19.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20-20-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20-36-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20-45-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20.5-20-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20.5-36-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B20.5-45-A | B 20 F7 | - | - | - | - | B 20.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21-20-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21.5-20-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21-36-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21.5-36-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21-45-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B21.5-45-A | B 21 F7 | - | - | - | - | B 21.5 | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B22-20-A | B 22 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 1.181 -0.001 | 1.34 | 0.20 |
172-B22-36-A | B 22 F7 | - | - | - | - | - | - | - | - | - | 1.42 | 1.181 -0.001 | 1.34 | 0.20 |
172-B22-45-A | B 22 F7 | - | - | - | - | - | - | - | - | - | 1.77 | 1.181 -0.001 | 1.34 | 0.20 |
172-B22.5-20-A | - | - | - | - | - | B 22.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B22.5-36-A | - | - | - | - | - | B 22.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B22.5-45-A | - | - | - | - | - | B 22.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23-20-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23.5-20-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23-36-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23.5-36-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23-45-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B23.5-45-A | B 23 F7 | - | - | - | - | B 23.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24-20-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24.5-20-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24-36-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24.5-36-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24-45-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B24.5-45-A | B 24 F7 | - | - | - | - | B 24.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25-20-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25.5-20-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25-36-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25.5-36-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25-45-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B25.5-45-A | B 25 F7 | - | - | - | - | B 25.5 | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B26-20-A | B 26 F7 | - | - | - | - | - | - | - | - | - | 0.79 | 1.378 -0.001 | 1.54 | 0.20 |
172-B26-36-A | B 26 F7 | - | - | - | - | - | - | - | - | - | 1.42 | 1.378 -0.001 | 1.54 | 0.20 |
172-B26-45-A | B 26 F7 | - | - | - | - | - | - | - | - | - | 1.77 | 1.378 -0.001 | 1.54 | 0.20 |
172-B26.5-25-A | - | - | - | - | - | B 26.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B26.5-45-A | - | - | - | - | - | B 26.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B26.5-56-A | - | - | - | - | - | B 26.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27-25-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27.5-25-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27-45-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27.5-45-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27-56-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B27.5-56-A | B 27 F7 | - | - | - | - | B 27.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28-25-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28.5-25-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28-45-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28.5-45-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28-56-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B28.5-56-A | B 28 F7 | - | - | - | - | B 28.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29-25-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29.5-25-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29-45-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29.5-45-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29-56-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B29.5-56-A | B 29 F7 | - | - | - | - | B 29.5 | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B30-25-A | B 30 F7 | - | - | - | - | - | - | - | - | - | 0.98 | 1.654 -0.001 | 1.81 | 0.20 |
172-B30-45-A | B 30 F7 | - | - | - | - | - | - | - | - | - | 1.77 | 1.654 -0.001 | 1.81 | 0.20 |
172-B30-56-A | B 30 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 1.654 -0.001 | 1.81 | 0.20 |
172-B30.5-25-A | - | - | - | - | - | B 30.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B30.5-45-A | - | - | - | - | - | B 30.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B30.5-56-A | - | - | - | - | - | B 30.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31-25-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31.5-25-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31-45-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31.5-45-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31-56-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B31.5-56-A | B 31 F7 | - | - | - | - | B 31.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32-25-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32.5-25-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32-45-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32.5-45-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32-56-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B32.5-56-A | B 32 F7 | - | - | - | - | B 32.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33-25-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33.5-25-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33-45-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33.5-45-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33-56-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B33.5-56-A | B 33 F7 | - | - | - | - | B 33.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34-25-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34.5-25-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34-45-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34.5-45-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34-56-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B34.5-56-A | B 34 F7 | - | - | - | - | B 34.5 | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B35-25-A | B 35 F7 | - | - | - | - | - | - | - | - | - | 0.98 | 1.890 -0.001 | 2.05 | 0.20 |
172-B35-45-A | B 35 F7 | - | - | - | - | - | - | - | - | - | 1.77 | 1.890 -0.001 | 2.05 | 0.20 |
172-B35-56-A | B 35 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 1.890 -0.001 | 2.05 | 0.20 |
172-B36-30-A | B 36 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B36-56-A | B 36 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B36-67-A | B 36 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B37-30-A | B 37 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B37-56-A | B 37 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B37-67-A | B 37 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B38-30-A | B 38 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B38-56-A | B 38 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B38-67-A | B 38 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B39-30-A | B 39 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B39-56-A | B 39 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B39-67-A | B 39 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B40-30-A | B 40 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B40-56-A | B 40 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B40-67-A | B 40 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B41-30-A | B 41 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B41-56-A | B 41 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B41-67-A | B 41 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
172-B42-30-A | B 42 F7 | - | - | - | - | - | - | - | - | - | 1.18 | 2.165 -0.001 | 2.32 | 0.20 |
172-B42-56-A | B 42 F7 | - | - | - | - | - | - | - | - | - | 2.20 | 2.165 -0.001 | 2.32 | 0.20 |
172-B42-67-A | B 42 F7 | - | - | - | - | - | - | - | - | - | 2.64 | 2.165 -0.001 | 2.32 | 0.20 |
Filter combination produces no result.
d1 F7 Bore ... .0 | ... .1 | ... .2 | ... .3 | ... .4 | ... .5 | ... .6 | ... .7 | ... .8 | ... .9 | l1 | d2 -0.001 | d3 | l2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | B 0.6 | B 0.7 | B 0.8 | - | 0.24 | - | - | 0.118 | 0.24 | 0.08 |
- | - | - | - | - | - | - | - | - | B 0.9 | 0.24 | 0.35 | - | 0.118 | 0.24 | 0.08 |
B 1 | - | - | - | - | - | - | - | - | - | 0.24 | 0.35 | - | 0.118 | 0.24 | 0.08 |
- | B 1.1 | B 1.2 | B 1.3 | B 1.4 | B 1.5 | B 1.6 | B 1.7 | B 1.8 | - | 0.24 | 0.35 | - | 0.157 | 0.28 | 0.08 |
- | - | - | - | - | - | - | - | - | B 1.9 | 0.24 | 0.35 | - | 0.197 | 0.31 | 0.08 |
B 2 | B 2.1 | B 2.2 | B 2.3 | B 2.4 | B 2.5 | B 2.6 | - | - | - | 0.24 | 0.35 | - | 0.197 | 0.31 | 0.08 |
- | - | - | - | - | - | - | B 2.7 | B 2.8 | B 2.9 | 0.31 | 0.47 | 0.63 | 0.236 | 0.35 | 0.10 |
B 3 | B 3.1 | B 3.2 | B 3.3 | - | - | - | - | - | - | 0.31 | 0.47 | 0.63 | 0.236 | 0.35 | 0.10 |
- | - | - | - | B 3.4 | B 3.5 | B 3.6 | B 3.7 | B 3.8 | B 3.9 | 0.31 | 0.47 | 0.63 | 0.276 | 0.39 | 0.10 |
B 4 | - | - | - | - | - | - | - | - | - | 0.31 | 0.47 | 0.63 | 0.276 | 0.39 | 0.10 |
- | B 4.1 | B 4.2 | B 4.3 | B 4.4 | B 4.5 | B 4.6 | B 4.7 | B 4.8 | B 4.9 | 0.31 | 0.47 | 0.63 | 0.315 | 0.43 | 0.10 |
B 5 | - | - | - | - | - | - | - | - | - | 0.31 | 0.47 | 0.63 | 0.315 | 0.43 | 0.10 |
- | B 5.1 | B 5.2 | B 5.3 | B 5.4 | B 5.5 | B 5.6 | B 5.7 | B 5.8 | B 5.9 | 0.39 | 0.63 | 0.79 | 0.394 | 0.51 | 0.12 |
B 6 | - | - | - | - | - | - | - | - | - | 0.39 | 0.63 | 0.79 | 0.394 | 0.51 | 0.12 |
- | B 6.1 | B 6.2 | B 6.3 | B 6.4 | B 6.5 | B 6.6 | B 6.7 | B 6.8 | B 6.9 | 0.39 | 0.63 | 0.79 | 0.472 | 0.59 | 0.12 |
B 7 | B 7.1 | B 7.2 | B 7.3 | B 7.4 | B 7.5 | B 7.6 | B 7.7 | B 7.8 | B 7.9 | 0.39 | 0.63 | 0.79 | 0.472 | 0.59 | 0.12 |
B 8 | - | - | - | - | - | - | - | - | - | 0.39 | 0.63 | 0.79 | 0.472 | 0.59 | 0.12 |
- | B 8.1 | B 8.2 | B 8.3 | B 8.4 | B 8.5 | B 8.6 | B 8.7 | B 8.8 | B 8.9 | 0.47 | 0.79 | 0.98 | 0.591 | 0.71 | 0.12 |
B 9 | B 9.1 | B 9.2 | B 9.3 | B 9.4 | B 9.5 | B 9.6 | B 9.7 | B 9.8 | B 9.9 | 0.47 | 0.79 | 0.98 | 0.591 | 0.71 | 0.12 |
B 10 | - | - | - | - | - | - | - | - | - | 0.47 | 0.79 | 0.98 | 0.591 | 0.71 | 0.12 |
- | B 10.1 | B 10.2 | B 10.3 | B 10.4 | B 10.5 | B 10.6 | B 10.7 | B 10.8 | B 10.9 | 0.47 | 0.79 | 0.98 | 0.709 | 0.87 | 0.16 |
B 11 | B 11.1 | B 11.2 | B 11.3 | B 11.4 | B 11.5 | B 11.6 | B 11.7 | B 11.8 | B 11.9 | 0.47 | 0.79 | 0.98 | 0.709 | 0.87 | 0.16 |
B 12 | - | - | - | - | - | - | - | - | - | 0.47 | 0.79 | 0.98 | 0.709 | 0.87 | 0.16 |
- | B 12.1 | B 12.2 | B 12.3 | B 12.4 | B 12.5 | B 12.6 | B 12.7 | B 12.8 | B 12.9 | 0.63 | 1.10 | 1.42 | 0.866 | 1.02 | 0.16 |
B 13 | B 13.1 | B 13.2 | B 13.3 | B 13.4 | B 13.5 | B 13.6 | B 13.7 | B 13.8 | B 13.9 | 0.63 | 1.10 | 1.42 | 0.866 | 1.02 | 0.16 |
B 14 | B 14.1 | B 14.2 | B 14.3 | B 14.4 | B 14.5 | B 14.6 | B 14.7 | B 14.8 | B 14.9 | 0.63 | 1.10 | 1.42 | 0.866 | 1.02 | 0.16 |
B 15 | - | - | - | - | - | - | - | - | - | 0.63 | 1.10 | 1.42 | 0.866 | 1.02 | 0.16 |
- | B 15.1 | - | - | - | B 15.5 | - | - | - | - | 0.63 | 1.10 | 1.42 | 1.024 | 1.18 | 0.16 |
B 16 | B 16.1 | - | - | - | B 16.5 | - | - | - | - | 0.63 | 1.10 | 1.42 | 1.024 | 1.18 | 0.16 |
B 17 | - | - | - | - | B 17.5 | - | - | - | - | 0.63 | 1.10 | 1.42 | 1.024 | 1.18 | 0.16 |
B 18 | - | - | - | - | - | - | - | - | - | 0.63 | 1.10 | 1.42 | 1.024 | 1.18 | 0.16 |
- | - | - | - | - | B 18.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.181 | 1.34 | 0.20 |
B 19 | - | - | - | - | B 19.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.181 | 1.34 | 0.20 |
B 20 | - | - | - | - | B 20.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.181 | 1.34 | 0.20 |
B 21 | - | - | - | - | B 21.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.181 | 1.34 | 0.20 |
B 22 | - | - | - | - | - | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.181 | 1.34 | 0.20 |
- | - | - | - | - | B 22.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.378 | 1.54 | 0.20 |
B 23 | - | - | - | - | B 23.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.378 | 1.54 | 0.20 |
B 24 | - | - | - | - | B 24.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.378 | 1.54 | 0.20 |
B 25 | - | - | - | - | B 25.5 | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.378 | 1.54 | 0.20 |
B 26 | - | - | - | - | - | - | - | - | - | 0.79 | 1.42 | 1.77 | 1.378 | 1.54 | 0.20 |
- | - | - | - | - | B 26.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.654 | 1.81 | 0.20 |
B 27 | - | - | - | - | B 27.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.654 | 1.81 | 0.20 |
B 28 | - | - | - | - | B 28.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.654 | 1.81 | 0.20 |
B 29 | - | - | - | - | B 29.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.654 | 1.81 | 0.20 |
B 30 | - | - | - | - | - | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.654 | 1.81 | 0.20 |
- | - | - | - | - | B 30.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 31 | - | - | - | - | B 31.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 32 | - | - | - | - | B 32.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 33 | - | - | - | - | B 33.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 34 | - | - | - | - | B 34.5 | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 35 | - | - | - | - | - | - | - | - | - | 0.98 | 1.77 | 2.20 | 1.890 | 2.05 | 0.20 |
B 36 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 37 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 38 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 39 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 40 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 41 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
B 42 | - | - | - | - | - | - | - | - | - | 1.18 | 2.20 | 2.64 | 2.165 | 2.32 | 0.20 |
Filter combination produces no result.
Min | Max | Price |
---|---|---|
1 | 49 | $26.06 |
50 | 99 | $23.89 |
100 | 249 | $21.72 |
≥ 250 | $19.54 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
You are looking for a Winco partner near you? Please select the country.
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco