DIN 3016 Loop Clamps Steel, with Elastomer Insert

Loop Clamps DIN 3016: Steel, with Elastomer Insert

Product description

Loop clamps DIN 3016 securely and compactly fasten hoses, cables and cable conduit in machines, plants or vehicles.

Reinforcement in the area of the fixing holes increases the stability. The elastomer insert prevents chafing and improves the clamping effect.

Specification

Loop clamp
SteelW1
Zinc plated


Elastomer insert
Ethylene propylene diene rubber (EPDM)E


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
DIN 3016 Steel Loop Clamps, with Elastomer Insert sketch

Part Options / Table

Type

D1With elastomer insert
Show / Hide columns

Metric

d1
Nominal dimension
b1b2 d2Length l ≈m ≈s1 ≈s2 ≈
0.310.390.430.470.510.550.590.750.250.680.380.130.15
0.590.630.670.710.750.790.590.750.250.680.380.130.15
0.830.870.910.940.98-0.590.750.250.680.380.130.15
1.021.061.101.141.18-0.590.750.250.680.380.130.15

Build & Price

Type

Diameter d1
Width b1
Material (loop clamp)

Material (elastomer insert)

Type

Diameter d1
Width b1
Material (loop clamp)

Material (elastomer insert)

Selected Part

Total (net)
US$1.21
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.21
100249US$1.11
250499US$1.01
≥ 500US$0.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 3016-D1-8-15-W1-EDIN 3016-D1-10-15-W1-EDIN 3016-D1-11-15-W1-EDIN 3016-D1-12-15-W1-EDIN 3016-D1-13-15-W1-EDIN 3016-D1-14-15-W1-EDIN 3016-D1-15-15-W1-EDIN 3016-D1-16-15-W1-EDIN 3016-D1-17-15-W1-EDIN 3016-D1-18-15-W1-EDIN 3016-D1-19-15-W1-EDIN 3016-D1-20-15-W1-EDIN 3016-D1-21-15-W1-EDIN 3016-D1-22-15-W1-EDIN 3016-D1-23-15-W1-EDIN 3016-D1-24-15-W1-EDIN 3016-D1-25-15-W1-EDIN 3016-D1-26-15-W1-EDIN 3016-D1-27-15-W1-EDIN 3016-D1-28-15-W1-EDIN 3016-D1-29-15-W1-EDIN 3016-D1-30-15-W1-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback