EN 175 Base Plate Mounting Clamps Plastic

Base Plate Mounting Clamps EN 175: Plastic
Original design
MSX-B
Accessories-for-profile-systems

Product Family Accessories for profile systems

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Base plate mounting clamps EN 175 fasten tubes and rods parallel or perpendicular to the screw-on surface. Square cross-sections of dimension s can also be clamped with a positive connection to prevent rotation.

They are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. The specified clamping forces are achieved by tightening the screws with a torque of 5 Nm.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -4 °F to +140 °F (-20 °C to +60 °C)
  • Black, matte finish

Socket cap screw ISO 4762
Stainless steel AISI 304


Hex screw ISO 4032
Stainless steel AISI 304


RoHS

Accessory

GN 480.1 Round Rods / Tubes (Stainless Steel)
GN 480.1 Square Tubes (Aluminum)

Hide technical drawing
EN 175 Plastic Base Plate Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

d
Bore
l1l2m1m2s
Square
t ≈xy1y2Pull out resistance
in N
Rotation resistance
in Nm
B 101.570.830.790.18V 80.391.182.201.57202 lbf (900 N)4.5
B 121.570.830.790.18V 100.391.182.201.57225 lbf (1000 N)5
B 141.570.830.790.18V 120.391.182.201.57247 lbf (1100 N)5.5

Build & Price

Bore d
Bore d

Selected Part

Total (net)
US$3.84
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.84
10249US$3.70
250499US$3.50
≥ 500US$3.15
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 175-B10EN 175-B12EN 175-B14

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback