EN 233 Hinges Technopolymer Plastic, with Friction Adjustment

Hinges EN 233: Technopolymer Plastic, with Friction Adjustment
Original design
code: CFU.
Color: SW - Black, RAL 9005, matte finish

Product description

The actuating torque of hinges EN 233 can be adjusted via a Phillips pan head screw, allowing doors and flaps to be kept open, partially open, or closed.

Endurance tests have shown that the friction torque does not alter even after 60,000 opening / closing cycles (at 0.8 Nm tightening torque of the set screw).

These hinges comply with flammability category UL 94-HB.

Specification

  • Body
    Plastic
    Technopolymer (Polyacetal POM)
    • Temperature resistant up to 150 °F (65 °C)
    • Black, RAL 9005, matte finishSWSW
    • White, RAL 9002, matte finishWSWS

  • Pin
    Plastic
    Technopolymer (Polycarbonate PC)
    Black

  • Phillips pan head screw
    Stainless steel AISI 303

RoHS

Hide technical drawing
EN 233 Technopolymer Plastic Hinges, with Friction Adjustment sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3h4l3m1 ±0.01m2 ±0.01max. friction torque in Nm
1.461.690.180.350.550.140.300.590.451.001.251.4
2.242.520.260.490.830.260.450.910.691.501.874

Build & Price

Width l1
Length l2
Color
Black
White
Width l1
Length l2
Color
Black
White

Selected Part

Total (net)
US$8.97
In Stock: 266
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$8.97
799US$8.64
100249US$8.15
≥ 250US$7.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 233-37-43-SWEN 233-37-43-WSEN 233-57-64-SWEN 233-57-64-WS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback