EN 233.4 Hinges Technopolymer Plastic, with Indexing Positions

Hinges EN 233.4: Technopolymer Plastic, with Indexing Positions
Original design
code: CFVT.

Product description

Hinges EN 233.4 with indexing positions hold doors and flaps in the predefined indexing position without additional mechanics.

This is particularly advantageous when machines and systems must be frequently opened and closed for loading and unloading, and it is also useful for maintenance and repair work. Unwanted, automatic closing or opening is thus prevented.

The -7° position of the hinges also ensures that the door or cover presses lightly against the housing frame when closed.

Specification

  • Body
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 176 °F (80 °C)
    • Black, matte finishSWSW

  • UV resistant

  • Compression spring
    Stainless steel

RoHS

Hide technical drawing
EN 233.4 Technopolymer Plastic Hinges, with Indexing Positions sketch

Part Options / Table

Type

AIndexing positions, -70°, -7° and 80°
BIndexing positions, -70°, -7° and 115°
CIndexing positions, -70°, -7° and 150°

Identification no.

1Light holding torque
2Medium holding torque
3Strong holding torque
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3h4l3m1m2Max. holding torque MH ±20% in Nm
Identification no. 1

Identification no. 2


Identification no. 3
2.052.090.200.350.810.350.410.121.991.341.340.71.21.7

Build & Price

Width l1
Length l2
Type



Identification no.



Color
Black
Width l1
Length l2
Type



Identification no.



Color
Black

Selected Part

Total (net)
US$20.05
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$20.05
799US$19.32
100249US$18.23
≥ 250US$16.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 233.4-52-53-A-1-SWEN 233.4-52-53-A-2-SWEN 233.4-52-53-A-3-SWEN 233.4-52-53-B-1-SWEN 233.4-52-53-B-2-SWEN 233.4-52-53-B-3-SWEN 233.4-52-53-C-1-SWEN 233.4-52-53-C-2-SWEN 233.4-52-53-C-3-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback