EN 531.5 Wing Screws Plastic, Steel / Stainless Threaded Stud

Wing Screws EN 531.5: Plastic, Steel / Stainless Threaded Stud
Original design CT-FG
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Wing screws EN 531.5 clamp and fasten parts easily without tools. Their ergonomic shape and protruding collar make them easy to use.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature: -22 °F to +266 °F
    (-30 °C to +130 °C)
  • Black, matte finish

Threaded stud

  • SteelST
    Zinc plated, blue passivated finish
  • Stainless steel AISI 303NI

RoHS

Hide technical drawing
EN 531.5 Plastic, Wing Screws, Steel / Stainless Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

d1d2Length l
Steel

Stainless steel
d3h1h2s
0.98M 50.390.63-----0.390.630.98--0.510.940.240.26
1.18M 60.390.470.630.790.981.181.570.390.630.790.981.180.611.100.310.28
1.18M 80.630.790.981.181.571.77-0.630.790.981.18-0.611.100.310.28

Build & Price

Diameter d1
Thread d2
Length l
Length l
Material


Diameter d1
Thread d2
Length l
Length l
Material


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 531.5-25-M5-10-STEN 531.5-25-M5-10-NIEN 531.5-25-M5-16-STEN 531.5-25-M5-16-NIEN 531.5-25-M5-25-NIEN 531.5-30-M6-10-STEN 531.5-30-M6-10-NIEN 531.5-30-M6-12-STEN 531.5-30-M6-16-STEN 531.5-30-M6-20-STEN 531.5-30-M6-25-STEN 531.5-30-M6-30-STEN 531.5-30-M6-40-STEN 531.5-30-M6-16-NIEN 531.5-30-M6-20-NIEN 531.5-30-M6-25-NIEN 531.5-30-M6-30-NIEN 531.5-30-M8-16-STEN 531.5-30-M8-16-NIEN 531.5-30-M8-20-STEN 531.5-30-M8-25-STEN 531.5-30-M8-30-STEN 531.5-30-M8-40-STEN 531.5-30-M8-45-STEN 531.5-30-M8-20-NIEN 531.5-30-M8-25-NIEN 531.5-30-M8-30-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback