EN 542 Fluid Sight Glasses Crystal Clear Plastic, Push-Fit Type

Fluid Sight Glasses EN 542: Crystal Clear Plastic, Push-Fit Type
Original design
code: HE.
Type: A - With reflector

Product description

No thread is required for mounting the fluid sight glasses EN 542

The sight glass is recessed, thus protecting the window.

Assembly instruction:
Push in the fluid sight glass manually, then a soft-head hammer can be used to complete the insertion. The bore should be countersunk by 45°, the O-ring should be slightly greased.

Specification

  • Body
    PlasticNO
    Crystal clear Polycarbonate PC
    • High mechanical strength
    • Temperature resistant up to 212 °F (100 °C)
    • Not solvent resistant
    • Not alcohol resistant

  • O-ring
    Rubber NBR (Perbunan®)

  • Reflector
    Aluminum
    • White painted
    • With red fluid level mark

RoHS

Hide technical drawing
EN 542 Crystal Clear Plastic Fluid Sight Glasses, Push-Fit Type sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.004
Push-fit Ø
d3b
min.
l1l2
0.350.6690.710.200.260.12
0.470.7870.830.240.310.12
0.671.0241.100.240.300.14
0.791.1811.260.280.310.16
0.981.3781.500.310.350.16
1.101.5751.690.350.390.18
1.261.7721.850.350.430.22

Build & Price

Material

Diameter d1
Push-fit diameter d2
Type


Material

Diameter d1
Push-fit diameter d2
Type


Selected Part

Total (net)
US$5.33
In Stock: 19
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$5.33
799US$5.14
100249US$4.85
≥ 250US$4.36
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 542-NO-9-17-AEN 542-NO-9-17-BEN 542-NO-12-20-AEN 542-NO-12-20-BEN 542-NO-17-26-AEN 542-NO-17-26-BEN 542-NO-20-30-AEN 542-NO-20-30-BEN 542-NO-25-35-AEN 542-NO-25-35-BEN 542-NO-28-40-AEN 542-NO-28-40-BEN 542-NO-32-45-AEN 542-NO-32-45-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback