EN 623.5 Control Levers Plastic, Stainless Steel Hub, with Round or Square Through Bore, or Keyway, Ergostyle®

Control Levers EN 623.5: Plastic, Stainless Steel Hub, with Round or Square Through Bore, or Keyway, Ergostyle®
Original design
code: ELC.SST
Color of the cover cap: PGR - Gray with arrow, RAL 7035, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Operations are performed smoothly and powerfully thanks to the heavy-duty arm of the control levers EN 623.5. The enlarged and sunken semi-spherical end of this control lever offers a comfortable support for the palm of the hand and an effective grip.

Cover caps are supplied but not assembled (press-fit, removable with screwdriver).

Specification

Lever body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Hub
Stainless steel AISI 303


Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN
  • Gray with arrow, RAL 7035, matte finishPGRPGR

RoHS

Accessory

GN 184.5 Countersunk Washers (Stainless Steel, for Axial Fixing)

On request

  • Special inch and metric bores, threads or keyways
Hide technical drawing
EN 623.5 Plastic Control Levers, Stainless Steel Hub, with Round or Square Through Bore, or Keyway, Ergostyle® sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square
Show / Hide columns

Metric

d1d2
Bore H7

Square H11
bd3d4d5d6d7h1h2h3h4h5h6kLength lrst
1.260.236-0.790.590.890.630.390.160.941.380.940.710.080.120.942.640.470.170.35
1.460.315-0.910.711.020.790.530.201.061.651.100.790.100.201.023.350.540.170.49
1.810.4720.4721.140.871.241.000.670.241.382.131.420.940.080.311.264.330.690.260.61
2.130.5510.5511.341.021.421.220.830.311.502.361.501.160.100.241.545.510.800.290.63

Build & Price

Diameter d1
Bore code



Bore d2
Square d2
Color of the cover cap
Blue
Yellow
Green
Gray
Orange
Red
Black-gray
Gray with arrow
Diameter d1
Bore code



Bore d2
Square d2
Color of the cover cap
Blue
Yellow
Green
Gray
Orange
Red
Black-gray
Gray with arrow

Assembly Examples

Sketch GN 623/.5 keyway

EN 623.5 control lever attached via a key / keyway, using a Countersunk Washers GN 184.5

Sketch GN 623/.5 ball

EN 623.5 control lever with ball and spring mechanism for indexing the positioning angle, attached with a cross pin. The cross pin is to be attached at an angle of 45° to the shaft axis.
These parts are not included and must be ordered separately. More information on request.

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.093 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 623.5-32-B6-DSGEN 623.5-32-K6-DSGEN 623.5-32-B6-DOREN 623.5-32-K6-DOREN 623.5-32-B6-DGREN 623.5-32-K6-DGREN 623.5-32-B6-DGBEN 623.5-32-K6-DGBEN 623.5-32-B6-DBLEN 623.5-32-K6-DBLEN 623.5-32-B6-DRTEN 623.5-32-K6-DRTEN 623.5-32-B6-DGNEN 623.5-32-K6-DGNEN 623.5-32-B6-PGREN 623.5-32-K6-PGREN 623.5-37-B8-DSGEN 623.5-37-K8-DSGEN 623.5-37-B8-DOREN 623.5-37-K8-DOREN 623.5-37-B8-DGREN 623.5-37-K8-DGREN 623.5-37-B8-DGBEN 623.5-37-K8-DGBEN 623.5-37-B8-DBLEN 623.5-37-K8-DBLEN 623.5-37-B8-DRTEN 623.5-37-K8-DRTEN 623.5-37-B8-DGNEN 623.5-37-K8-DGNEN 623.5-37-B8-PGREN 623.5-37-K8-PGREN 623.5-46-B12-DSGEN 623.5-46-K12-DSGEN 623.5-46-V12-DSGEN 623.5-46-B12-DOREN 623.5-46-K12-DOREN 623.5-46-V12-DOREN 623.5-46-B12-DGREN 623.5-46-K12-DGREN 623.5-46-V12-DGREN 623.5-46-B12-DGBEN 623.5-46-K12-DGBEN 623.5-46-V12-DGBEN 623.5-46-B12-DBLEN 623.5-46-K12-DBLEN 623.5-46-V12-DBLEN 623.5-46-B12-DRTEN 623.5-46-K12-DRTEN 623.5-46-V12-DRTEN 623.5-46-B12-DGNEN 623.5-46-K12-DGNEN 623.5-46-V12-DGNEN 623.5-46-B12-PGREN 623.5-46-K12-PGREN 623.5-46-V12-PGREN 623.5-54-B14-DSGEN 623.5-54-K14-DSGEN 623.5-54-V14-DSGEN 623.5-54-B14-DOREN 623.5-54-K14-DOREN 623.5-54-V14-DOREN 623.5-54-B14-DGREN 623.5-54-K14-DGREN 623.5-54-V14-DGREN 623.5-54-B14-DGBEN 623.5-54-K14-DGBEN 623.5-54-V14-DGBEN 623.5-54-B14-DBLEN 623.5-54-K14-DBLEN 623.5-54-V14-DBLEN 623.5-54-B14-DRTEN 623.5-54-K14-DRTEN 623.5-54-V14-DRTEN 623.5-54-B14-DGNEN 623.5-54-K14-DGNEN 623.5-54-V14-DGNEN 623.5-54-B14-PGREN 623.5-54-K14-PGREN 623.5-54-V14-PGR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback