EN 6471 Side Guides Aluminum Carrier Profile, Cylinder and Ball Rollers on One Side

Side Guides EN 6471: Aluminum Carrier Profile, Cylinder and Ball Rollers on One Side
Original design GLA-1 / GLA-2
Type: ZA - Cylindrically offset rollers
Identification no.: 1 - Single row

Product description

Side guides EN 6471 are attached to the sides of conveyor sections and their rollers guide the conveyed goods without damage.

The type of rollers used depends on the conveyed material. Type K is used for cans and plastic boxes. For cardboard boxes, type Z can be used for an even material flow. For containers of glass, type ZA is used since it allows easy removal of any contamination due to glass breakage.

Side guides are fastened on the rear side via the T-slot. Connecting elements EN 6473.2 can be used for this purpose, for example.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened in increments of 120 mm.

Specification

Carrier profile
AluminumAL
Anodized finish, natural color


Rollers
Plastic, polyethylene (PE)

  • Operating temperature
    -4 °F to 194°F (-20 °C to 90 °C)
  • Gray, RAL 7035GRGR

Axis
Stainless steel AISI 304


Axial mount
Plastic, polyacetal (POM)

  • Operating temperature
    -4 °F to 194°F (-20 °C to 90 °C)
  • White

RoHS

Accessory

Lead-In Guides EN 6471.1
End Caps EN 6471.2
Connecting Strips EN 6471.3
Connecting Elements EN 6473.2

Hide technical drawing
EN 6471 Plastic Side Guides, Aluminum Carrier Profile, Cylinder and Ball Rollers on One Side sketch

Part Options / Table

Type

KBall-shaped rollers
ZCylindrical rollers
ZACylindrically offset rollers

Identification no.

1Single row
2Double row
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lb1b2b3d1d2d3h1
Identification no. 1

Identificationh_1no. 2
h2h3Packaging unit
56.69118.111.000.981.020.490.440.531.873.663.211.422

Build & Price

Type



Identification no.


Length l
Material

Color
Gray
Type



Identification no.


Length l
Material

Color
Gray

Selected Part

Total (net)
US$348.14
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$174.07
424US$167.74
2549US$158.25
≥ 50US$142.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.593 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6471-K-1-1440-AL-GREN 6471-Z-1-1440-AL-GREN 6471-ZA-1-1440-AL-GREN 6471-K-2-1440-AL-GREN 6471-Z-2-1440-AL-GREN 6471-ZA-2-1440-AL-GREN 6471-K-1-3000-AL-GREN 6471-Z-1-3000-AL-GREN 6471-ZA-1-3000-AL-GREN 6471-K-2-3000-AL-GREN 6471-Z-2-3000-AL-GREN 6471-ZA-2-3000-AL-GR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback