EN 654 Fluid Level Indicators Plastic

Fluid Level Indicators EN 654: Plastic
ELESA original design
code: HCK.

Product description

Fluid level indicators EN 654 are very stable due to the aluminum U-rail and the cover, which makes them also suitable for long lengths. The fluid level can also be viewed from the side.

For special requirements of chemical, pressure, and temperature resistance, please contact us.

Specification

  • Tube
    Plastic
    Crystal clear Polycarbonate PC
    • Temperature resistant up to 212 °F (100 °C)
    • Alcohol resistant
    • Not solvent resistant

  • O-ring
    Rubber NBR (Perbunan®)

  • Set screw
    Steel, zinc plated

  • U-rail
    Aluminum
    Anodized finish, natural color

  • End pieces
    Plastic
    Technopolymer (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 266 °F (130 °C)

  • Cover
    Plastic
    Crystal clear Polycarbonate PC

RoHS

On request

  • Other lengths l1
  • With temperature indication
  • With electrical fluid level monitoring
Hide technical drawing
EN 654 Plastic Fluid Level Indicators sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bdl2l3l4l5l6l7s ≈
Max. wall thickness
5.001.30M 120.792.806.461.100.731.300.39
6.931.30M 120.794.728.391.100.731.300.39
10.001.30M 120.797.8011.461.100.731.300.39
15.001.30M 120.7912.8016.461.100.731.300.39
20.001.30M 120.7917.8021.461.100.731.300.39

Build & Price

Length l1
Length l1

Assembly Instruction

Drawing mounting information GN 650

The assembly of EN 654 fluid level indicators is very easy and economical. It is sufficient to drill two holes of Ø 10.5 or Ø 12.5 mm at distance l1 in the container wall. The fluid level indicator can also be mounted directly, i.e. without nut, if the container wall is provided with the corresponding thread.

All component parts necessary for the assembly are included: hexagon nuts, O-rings, and serrated lock washers for securing. For a perfect seal, the screws should not be overtightened (max. 12 Nm). Recommended roughness of the sealing surface, Ra = 3 μm.

Selected Part

Total (net)
US$60.67
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$60.67
799US$58.46
100249US$55.16
≥ 250US$49.64
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.436 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 654-127EN 654-176EN 654-254EN 654-381EN 654-508

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback