EN 731.5 Cam Latches Plastic, with Gripping Tray, with Stainless Steel Latch Arm, Operation with Socket Key

Cam Latches EN 731.5: Plastic, with Gripping Tray, with Stainless Steel Latch Arm, Operation with Socket Key
ELESA original design
code: PR-CH / LPR-SST
Type: VK - With square spindle
Identification no.: 1 - Operation in the illustrated position top left
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

EN 731.5 cam latches with gripping tray are used in applications that require a molded recess in addition to the latching mechanism, e.g. if operating elements are not allowed to protrude for reasons of space.They lock by a turning operation limited to 90°, which moves the latch arm in the locked position behind the door frame.

Latch arms with different bend angles cover a latch arm distance A1 or A2 from 20 to 26 mm. The latch arm length can also be selected.

The details on load-bearing capacity F1 and F2 were determined with a wall thickness s = 1.5 mm.

Product comes supplied with a loosely enclosed latch arm.

Specification

  • Housing / operation bolt
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 176 °F (80 °C)
    • Black-gray, RAL 7021, shiny finishSGSG

  • Latch arm / washer / screw
    Stainless steel AISI 303

RoHS

Hide technical drawing
EN 731.5 Plastic, Cam Latches with Gripping Tray, with Stainless Steel Latch Arm, Operation with Socket Key sketch

Part Options / Table

Type

DKWith triangular spindle (DK6.5)
VKWith square spindle
VDEWith double bit

Identification no.

1Operation in the illustrated position top left
2Operation in the illustrated position top right
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm crimping zA1A2Latch arm length lF1F2
0.000.910.910.791.261.81809 lbf (3600 N)337 lbf (1500 N)
0.120.791.021.77--809 lbf (3600 N)337 lbf (1500 N)

Build & Price

Type



Latch arm crimping z
Latch arm length l
Identification no.


Color
Black-gray
Type



Latch arm crimping z
Latch arm length l
Identification no.


Color
Black-gray

Construction and Assembly Instructions

MD731.2_MT-32214-1

  1. The recess in the door for mounting the cam latch / cam lock with gripping tray must be cut as shown in the outline drawing.

The recess dimension y is to be made depending on the sheet metal thickness of the door. The appropriate values are shown in the table.

Show / Hide columns
Wall thickness s+0.3+0.1
0.7 ... 1.011030.5
> 1.0 ... 1.511030.7
> 1.5 ... 2.211031.7

  1. Deburr the recess before fitting the gripping tray.

  2. First insert the top of the gripping tray into the opening.

  3. Then push in the bottom side until the latch elements clip into place.

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.061 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 731.5-DK-0-20-1-SGEN 731.5-DK-0-20-2-SGEN 731.5-VK-0-20-1-SGEN 731.5-VK-0-20-2-SGEN 731.5-VDE-0-20-1-SGEN 731.5-VDE-0-20-2-SGEN 731.5-DK-0-32-1-SGEN 731.5-DK-0-32-2-SGEN 731.5-VK-0-32-1-SGEN 731.5-VK-0-32-2-SGEN 731.5-VDE-0-32-1-SGEN 731.5-VDE-0-32-2-SGEN 731.5-DK-0-46-1-SGEN 731.5-DK-0-46-2-SGEN 731.5-VK-0-46-1-SGEN 731.5-VK-0-46-2-SGEN 731.5-VDE-0-46-1-SGEN 731.5-VDE-0-46-2-SGEN 731.5-DK-3-45-1-SGEN 731.5-DK-3-45-2-SGEN 731.5-VK-3-45-1-SGEN 731.5-VK-3-45-2-SGEN 731.5-VDE-3-45-1-SGEN 731.5-VDE-3-45-2-SG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback