GN 10 Tri-Ball Handles Steel, with Fixed Handle, with Through Bore

Tri-Ball Handles GN 10: Steel, with Fixed Handle, with Through Bore

Product description

Tri-ball handles GN 10 allow fine adjustment.

Alternatives with modern design are control crank handles EN 510 and control handles GN 112.1.

Specification

Body
Steel

  • Fine turned
  • Zinc plated, blue passivated finish

Fixed Handle DIN 39
Steel
Zinc plated, blue passivated finish


RoHS

On request

  • Other modifications such as inch and special metric bores, blind bores, keyways, set screw holes, etc.
Hide technical drawing
GN 10 Steel Tri-Ball Handles, with Fixed Handle, with Through Bore sketch

Part Options / Table

Type

FWith fixed handle
Show / Hide columns

Metric

No.d1 H7
Bore
d2d3d4d5h1h2 ≈Length l
100B 70.510.630.710.390.511.220.98
101B 80.590.750.790.510.671.571.10
102B 80.630.790.870.550.671.771.34
103B 100.710.910.980.630.771.971.61
104B 120.791.021.100.710.852.201.97

Build & Price

No.
Bore d1
Type

No.
Bore d1
Type

Selected Part

Total (net)
US$28.39
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$28.39
5099US$26.03
100249US$23.66
≥ 250US$21.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.134 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 10-100-B7-FGN 10-101-B8-FGN 10-102-B8-FGN 10-103-B10-FGN 10-104-B12-F

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback