GN 111.2 Retaining Cables Stainless Steel AISI 304, with Mounting Tabs or Loops

Photo

GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: C - With 2 mounting tabs
Color: BL - Plain finish
Type: C - With 2 mounting tabs
Color: BL - Plain finish
GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: C - With 2 mounting tabs
Color: BL - Plain finish GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: C - With 2 mounting tabs
Color: SW - Black GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: C - With 2 mounting tabs
Color: TR - Transparent GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: D - With 2 loops
Color: BL - Plain finish GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: D - With 2 loops
Color: SW - Black GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: D - With 2 loops
Color: TR - Transparent GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: E - With 1 mounting tab and 1 loop
Color: BL - Plain finish GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: E - With 1 mounting tab and 1 loop
Color: SW - Black GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops Type: E - With 1 mounting tab and 1 loop
Color: TR - Transparent
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining cables GN 111.2 are available in 5 different types and can therefore be used in a variety of applications, such as loss protection, or connecting and fastening cables.

The coating of versions TR and SW protects adjacent parts from chafing or other damage. The smooth surface is also pleasant to the touch. The black design is visually discreet and is used when reflections on the surface are to be reduced.

The alignment of the cable eyelets and lugs may deviate from the drawing.

The load values given in the table are non-binding guide values and rule out any liability.

Specification

Retaining cable
Stainless steel AISI 304

  • Plain finishBLBL
  • Coated with plastic (PVC)
    TransparentTRTR
    BlackSWSW

Mounting tab
Stainless steel AISI 304

  • Plain finish (for BL / TR)
  • Zinc plated, black passivated finish (for SW)

Press sleeves
Aluminum

  • Plain finish (for BL / TR)
  • Black anodized finish (for SW)

RoHS

Technical drawing

3D
Hide technical drawing
GN 111.2 Stainless Steel AISI 304 Retaining Cables, with Mounting Tabs or Loops sketch

Part Options / Table

Type

CWith 2 mounting tabs
DWith 2 loops
EWith 1 mounting tab and 1 loop
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld3
BL

TR / SW
Static load ≈
5.910.060.12405 lbf (1800 N)
7.870.060.12405 lbf (1800 N)
12.600.060.12405 lbf (1800 N)
19.690.060.12405 lbf (1800 N)

Build & Price

3D Product Configurator
Length l
Type



Color
BL
SW
TR

Application Examples

MD111.2_AN-21237-1

Selected Part

Total US Dollars (net)
$4.40
In Stock: 48
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.40
100249$4.04
250499$3.67
≥ 500$3.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 111.2-150-C-BLGN 111.2-150-D-BLGN 111.2-150-E-BLGN 111.2-150-C-TRGN 111.2-150-D-TRGN 111.2-150-E-TRGN 111.2-150-C-SWGN 111.2-150-D-SWGN 111.2-150-E-SWGN 111.2-200-C-BLGN 111.2-200-D-BLGN 111.2-200-E-BLGN 111.2-200-C-TRGN 111.2-200-D-TRGN 111.2-200-E-TRGN 111.2-200-C-SWGN 111.2-200-D-SWGN 111.2-200-E-SWGN 111.2-320-C-BLGN 111.2-320-D-BLGN 111.2-320-E-BLGN 111.2-320-C-TRGN 111.2-320-D-TRGN 111.2-320-E-TRGN 111.2-320-C-SWGN 111.2-320-D-SWGN 111.2-320-E-SWGN 111.2-500-C-BLGN 111.2-500-D-BLGN 111.2-500-E-BLGN 111.2-500-C-TRGN 111.2-500-D-TRGN 111.2-500-E-TRGN 111.2-500-C-SWGN 111.2-500-D-SWGN 111.2-500-E-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.