GN 113.20 Ball Lock Pins Stainless Steel, Aluminum Handle

Ball Lock Pins GN 113.20: Stainless Steel, Aluminum Handle
Type: T - With T-handle
Material: A - Stainless steel AISI 303
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball lock pins GN 113.20 are used for quick fixing, connecting and locking of various parts and workpieces. Typically, they are used as bearing bolts that have to be frequently assembled and disassembled.

The two balls are unlocked by pressing the spring-loaded button and locked again when released.

The hardened pin of version C has high wear resistance and tensile strength, making it suitable for applications involving heavy elements.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Shank pin

  • Stainless steel AISI 303A
  • Stainless steel AISI 630C
    Precipitation hardened

Balls
Stainless steel AISI 420C


Handle
Aluminum
Powder coated
Black, RAL 9005, textured finish


Spring
Stainless steel AISI 631


Operating temperature
-22 °F to +302 °F (-30 °C to +150 °C)


RoHS

Accessory

Retaining Cables GN 111.8 (with Mounting Taps)
Retaining Cables GN 111.8 (with Key Rings / Mounting Tab)
Press-Fit Drill Bushings DIN 172 (with Flange)
Press-Fit Drill Bushings DIN 179 (without Flange)
Holding Bushings GN 1140

Hide technical drawing
GN 113.20 Aluminum Ball Lock Pins, with Stainless Steel sketch

Part Options / Table

Type

PWith mushroom shaped handle
LWith L-handle
TWith T-handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002 / -0.003l1 +0.02d2d3
Type P

Type L / T
d4l2 ±0.04l3
Type P

Type L

Type T
l4
Type L

Type T
l5Locating
bore H11
0.1970.390.590.790.981.18----0.220.440.460.790.240.691.221.231.721.780.500.20
0.2360.390.590.790.981.181.381.571.771.970.280.440.460.790.280.691.221.231.721.780.500.24
0.3150.790.981.181.381.571.771.97--0.370.560.580.980.320.891.381.391.962.030.620.31
0.3940.790.981.181.381.571.771.972.36-0.470.560.580.980.380.891.381.391.962.030.620.39
0.4720.981.181.381.571.771.972.362.763.150.570.700.721.380.421.071.351.372.252.330.800.47

Build & Price

Pin diameter d1
Length l1
Type



Material


Pin diameter d1
Length l1
Type



Material


Selected Part

Total (net)
US$38.97
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$38.97
100249US$35.72
250499US$32.48
≥ 500US$29.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 113.20-5-10-P-AGN 113.20-5-10-P-CGN 113.20-5-10-L-AGN 113.20-5-10-L-CGN 113.20-5-10-T-AGN 113.20-5-10-T-CGN 113.20-5-15-P-AGN 113.20-5-15-P-CGN 113.20-5-15-L-AGN 113.20-5-15-L-CGN 113.20-5-15-T-AGN 113.20-5-15-T-CGN 113.20-5-20-P-AGN 113.20-5-20-P-CGN 113.20-5-20-L-AGN 113.20-5-20-L-CGN 113.20-5-20-T-AGN 113.20-5-20-T-CGN 113.20-5-25-P-AGN 113.20-5-25-P-CGN 113.20-5-25-L-AGN 113.20-5-25-L-CGN 113.20-5-25-T-AGN 113.20-5-25-T-CGN 113.20-5-30-P-AGN 113.20-5-30-P-CGN 113.20-5-30-L-AGN 113.20-5-30-L-CGN 113.20-5-30-T-AGN 113.20-5-30-T-CGN 113.20-6-10-P-AGN 113.20-6-10-P-CGN 113.20-6-10-L-AGN 113.20-6-10-L-CGN 113.20-6-10-T-AGN 113.20-6-10-T-CGN 113.20-6-15-P-AGN 113.20-6-15-P-CGN 113.20-6-15-L-AGN 113.20-6-15-L-CGN 113.20-6-15-T-AGN 113.20-6-15-T-CGN 113.20-6-20-P-AGN 113.20-6-20-P-CGN 113.20-6-20-L-AGN 113.20-6-20-L-CGN 113.20-6-20-T-AGN 113.20-6-20-T-CGN 113.20-6-25-P-AGN 113.20-6-25-P-CGN 113.20-6-25-L-AGN 113.20-6-25-L-CGN 113.20-6-25-T-AGN 113.20-6-25-T-CGN 113.20-6-30-P-AGN 113.20-6-30-P-CGN 113.20-6-30-L-AGN 113.20-6-30-L-CGN 113.20-6-30-T-AGN 113.20-6-30-T-CGN 113.20-6-35-P-AGN 113.20-6-35-P-CGN 113.20-6-35-L-AGN 113.20-6-35-L-CGN 113.20-6-35-T-AGN 113.20-6-35-T-CGN 113.20-6-40-P-AGN 113.20-6-40-P-CGN 113.20-6-40-L-AGN 113.20-6-40-L-CGN 113.20-6-40-T-AGN 113.20-6-40-T-CGN 113.20-6-45-P-AGN 113.20-6-45-P-CGN 113.20-6-45-L-AGN 113.20-6-45-L-CGN 113.20-6-45-T-AGN 113.20-6-45-T-CGN 113.20-6-50-P-AGN 113.20-6-50-P-CGN 113.20-6-50-L-AGN 113.20-6-50-L-CGN 113.20-6-50-T-AGN 113.20-6-50-T-CGN 113.20-8-20-P-AGN 113.20-8-20-P-CGN 113.20-8-20-L-AGN 113.20-8-20-L-CGN 113.20-8-20-T-AGN 113.20-8-20-T-CGN 113.20-8-25-P-AGN 113.20-8-25-P-CGN 113.20-8-25-L-AGN 113.20-8-25-L-CGN 113.20-8-25-T-AGN 113.20-8-25-T-CGN 113.20-8-30-P-AGN 113.20-8-30-P-CGN 113.20-8-30-L-AGN 113.20-8-30-L-CGN 113.20-8-30-T-AGN 113.20-8-30-T-CGN 113.20-8-35-P-AGN 113.20-8-35-P-CGN 113.20-8-35-L-AGN 113.20-8-35-L-CGN 113.20-8-35-T-AGN 113.20-8-35-T-CGN 113.20-8-40-P-AGN 113.20-8-40-P-CGN 113.20-8-40-L-AGN 113.20-8-40-L-CGN 113.20-8-40-T-AGN 113.20-8-40-T-CGN 113.20-8-45-P-AGN 113.20-8-45-P-CGN 113.20-8-45-L-AGN 113.20-8-45-L-CGN 113.20-8-45-T-AGN 113.20-8-45-T-CGN 113.20-8-50-P-AGN 113.20-8-50-P-CGN 113.20-8-50-L-AGN 113.20-8-50-L-CGN 113.20-8-50-T-AGN 113.20-8-50-T-CGN 113.20-10-20-P-AGN 113.20-10-20-P-CGN 113.20-10-20-L-AGN 113.20-10-20-L-CGN 113.20-10-20-T-AGN 113.20-10-20-T-CGN 113.20-10-25-P-AGN 113.20-10-25-P-CGN 113.20-10-25-L-AGN 113.20-10-25-L-CGN 113.20-10-25-T-AGN 113.20-10-25-T-CGN 113.20-10-30-P-AGN 113.20-10-30-P-CGN 113.20-10-30-L-AGN 113.20-10-30-L-CGN 113.20-10-30-T-AGN 113.20-10-30-T-CGN 113.20-10-35-P-AGN 113.20-10-35-P-CGN 113.20-10-35-L-AGN 113.20-10-35-L-CGN 113.20-10-35-T-AGN 113.20-10-35-T-CGN 113.20-10-40-P-AGN 113.20-10-40-P-CGN 113.20-10-40-L-AGN 113.20-10-40-L-CGN 113.20-10-40-T-AGN 113.20-10-40-T-CGN 113.20-10-45-P-AGN 113.20-10-45-P-CGN 113.20-10-45-L-AGN 113.20-10-45-L-CGN 113.20-10-45-T-AGN 113.20-10-45-T-CGN 113.20-10-50-P-AGN 113.20-10-50-P-CGN 113.20-10-50-L-AGN 113.20-10-50-L-CGN 113.20-10-50-T-AGN 113.20-10-50-T-CGN 113.20-10-60-P-AGN 113.20-10-60-P-CGN 113.20-10-60-L-AGN 113.20-10-60-L-CGN 113.20-10-60-T-AGN 113.20-10-60-T-CGN 113.20-12-25-P-AGN 113.20-12-25-P-CGN 113.20-12-25-L-AGN 113.20-12-25-L-CGN 113.20-12-25-T-AGN 113.20-12-25-T-CGN 113.20-12-30-P-AGN 113.20-12-30-P-CGN 113.20-12-30-L-AGN 113.20-12-30-L-CGN 113.20-12-30-T-AGN 113.20-12-30-T-CGN 113.20-12-35-P-AGN 113.20-12-35-P-CGN 113.20-12-35-L-AGN 113.20-12-35-L-CGN 113.20-12-35-T-AGN 113.20-12-35-T-CGN 113.20-12-40-P-AGN 113.20-12-40-P-CGN 113.20-12-40-L-AGN 113.20-12-40-L-CGN 113.20-12-40-T-AGN 113.20-12-40-T-CGN 113.20-12-45-P-AGN 113.20-12-45-P-CGN 113.20-12-45-L-AGN 113.20-12-45-L-CGN 113.20-12-45-T-AGN 113.20-12-45-T-CGN 113.20-12-50-P-AGN 113.20-12-50-P-CGN 113.20-12-50-L-AGN 113.20-12-50-L-CGN 113.20-12-50-T-AGN 113.20-12-50-T-CGN 113.20-12-60-P-AGN 113.20-12-60-P-CGN 113.20-12-60-L-AGN 113.20-12-60-L-CGN 113.20-12-60-T-AGN 113.20-12-60-T-CGN 113.20-12-70-P-AGN 113.20-12-70-P-CGN 113.20-12-70-L-AGN 113.20-12-70-L-CGN 113.20-12-70-T-AGN 113.20-12-70-T-CGN 113.20-12-80-P-AGN 113.20-12-80-P-CGN 113.20-12-80-L-AGN 113.20-12-80-L-CGN 113.20-12-80-T-AGN 113.20-12-80-T-C

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback