GN 114.7 Rapid Release Pins Steel Pin, Plastic T-Handle, with Axial Lock (Pawl)

Rapid Release Pins GN 114.7: Steel Pin, Plastic T-Handle, with Axial Lock (Pawl)

Product description

Rapid release pins GN 114.7 with axial lock are used to quickly fix, connect and secure various components. Typically, they are used as bearing bolts that have to be frequently assembled and disassembled.

The rectangular pawls made of stainless steel sheet metal hold the rapid release pin in an axial position in the bore. They are retracted with the push button and when released, the spring returns them to the locked position. The pawls are not aligned with the T-handle.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Shank pin
Steel
Zinc plated, blue passivated finish


Securing pawl
Stainless steel sheet AISI 304


T-handle
Plastic, polyamide (PA)

  • Black
  • Operating temperature up to 176 °F (80 °C)

Push button / Push rod
Plastic, polyacetal (POM)

  • Push button: Red
  • Operating temperature up to 176 °F (80 °C)

Bushing
Stainless steel AISI 303


Spring
Stainless steel AISI 302


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with Carabiner, with Mounting Tab or Loop)
Retaining Cables GN 111.2 (with Carabiner and Key Ring)
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)
Spiral Retaining Cables GN 111.4

Hide technical drawing
GN 114.7 Steel Rapid Release Pins, Plastic T-Handle, with Axial Lock (Pawl) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.004l1 +0.02
Minimum size
abd2d3d4d5l2l3m
0.2360.390.470.630.790.981.181.381.571.771.972.362.763.15--0.090.020.29 +0.020.230.591.570.280.870.61
0.3150.390.630.790.981.181.381.571.771.972.362.763.153.543.94-0.110.020.39 +0.020.310.591.570.330.870.61
0.3940.590.790.981.181.381.571.771.972.362.763.153.543.944.334.720.130.040.46 +0.040.390.711.890.391.080.79
0.4720.790.981.181.381.571.771.972.362.763.153.543.944.334.72-0.150.040.54 +0.040.470.711.890.441.080.79
0.6301.181.381.571.771.972.362.763.153.543.944.334.725.125.515.910.190.050.74 +0.040.630.872.280.561.361.06
0.7871.181.381.571.771.972.362.763.153.543.944.334.725.125.515.910.190.050.89 +0.040.780.982.280.581.361.06

Build & Price

Diameter d1
Length l1
Diameter d1
Length l1

Load Capacity of Ball Lock Pins

3f3778a7-9773-4d72-a325-1a3c2bf0b562

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1GN 114.7
63147 lbf (14 kN)
86295 lbf (28 kN)
108543 lbf (38 kN)
1213713 lbf (61 kN)
1625403 lbf (113 kN)
2042039 lbf (187 kN)

Selected Part

Total (net)
US$18.40
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$18.40
2549US$16.87
5099US$15.34
≥ 100US$13.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 114.7-6-10GN 114.7-6-12GN 114.7-6-16GN 114.7-6-20GN 114.7-6-25GN 114.7-6-30GN 114.7-6-35GN 114.7-6-40GN 114.7-6-45GN 114.7-6-50GN 114.7-6-60GN 114.7-6-70GN 114.7-6-80GN 114.7-8-10GN 114.7-8-16GN 114.7-8-20GN 114.7-8-25GN 114.7-8-30GN 114.7-8-35GN 114.7-8-40GN 114.7-8-45GN 114.7-8-50GN 114.7-8-60GN 114.7-8-70GN 114.7-8-80GN 114.7-8-90GN 114.7-8-100GN 114.7-10-15GN 114.7-10-20GN 114.7-10-25GN 114.7-10-30GN 114.7-10-35GN 114.7-10-40GN 114.7-10-45GN 114.7-10-50GN 114.7-10-60GN 114.7-10-70GN 114.7-10-80GN 114.7-10-90GN 114.7-10-100GN 114.7-10-110GN 114.7-10-120GN 114.7-12-20GN 114.7-12-25GN 114.7-12-30GN 114.7-12-35GN 114.7-12-40GN 114.7-12-45GN 114.7-12-50GN 114.7-12-60GN 114.7-12-70GN 114.7-12-80GN 114.7-12-90GN 114.7-12-100GN 114.7-12-110GN 114.7-12-120GN 114.7-16-30GN 114.7-16-35GN 114.7-16-40GN 114.7-16-45GN 114.7-16-50GN 114.7-16-60GN 114.7-16-70GN 114.7-16-80GN 114.7-16-90GN 114.7-16-100GN 114.7-16-110GN 114.7-16-120GN 114.7-16-130GN 114.7-16-140GN 114.7-16-150GN 114.7-20-30GN 114.7-20-35GN 114.7-20-40GN 114.7-20-45GN 114.7-20-50GN 114.7-20-60GN 114.7-20-70GN 114.7-20-80GN 114.7-20-90GN 114.7-20-100GN 114.7-20-110GN 114.7-20-120GN 114.7-20-130GN 114.7-20-140GN 114.7-20-150

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback