GN 1150 Cam Latches Stainless Steel AISI 316L, Operating Side in Hygienic Design

Cam Latches GN 1150: Stainless Steel AISI 316L, Operating Side in Hygienic Design
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Cam latches GN 1150 are intended for use in hygienic areas and meet hygiene requirements on the operating side. The locking mechanism is protected by two seals. At the same time, the high surface quality (Ra < 0.8 µm) and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.

The latches create a secure closure by rotating a maximum of 90°, which positions the latch arm in the locked position behind the frame. Slanted surfaces on the latch arm ensure smooth positioning. Latch arms are available with different bend angles to cover a latch arm distance A from 6 to 28 mm.

The mounting holes in the housing must be at a right angle, free of burrs and without a chamfer. This ensures that the sealing rings will function properly. Latches GN 1150 are supplied with loosely enclosed latch arm.

Specification

Cam latch housing
Stainless steel AISI 316L


Latch arm
Stainless steel

  • AISI 304 for d1 = 22
  • AISI 316L for d1 = 30

Sealing ring / O-ring
EPDME

  • Blue, FDA compliant material
  • Operating temperature -40 °F to 248 °F
    (-40 °C to 120 °C)
  • Hardness 85 ±5 Shore A (Sealing ring)
  • Hardness 70 ±5 Shore A (O-ring)

Other parts
Stainless steel AISI 316L


All moving parts
Lubricated with a special, FDA compliant grease


Protection class IP 66


RoHS

Accessory

Sealing Rings GN 7600
Socket Keys GN 1151

Hide technical drawing
GN 1150 Stainless Steel AISI 316L Cam Latches, Operating Side in Hygienic Design sketch

Part Options / Table

Type

SWWith two spanner flats

Coding

FHOperating side in Hygienic Design
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Latch arm distance Ab1b2d2k
min.

max.
l1 +0.04 / -0.04l2l3 ≈sA/F
0.870.300.530.77------0.470.280.350.060.200.940.500.830.310.35
1.180.240.390.550.710.790.870.941.021.100.750.390.510.060.241.770.601.140.390.51

Build & Price

Diameter d1
Type

Latch arm distance A
Coding

Material (Sealing ring / O-ring)

Diameter d1
Type

Latch arm distance A
Coding

Material (Sealing ring / O-ring)

Technical and Assembly Instructions

For installation, set a bore diameter in the door, cover or hatch as shown in the outline drawing below.

The lock housing is inserted into the installation bore from the front and secured from the back with the mounting nut. Then the latch bar is secured with the hex head screw.

In series production, the required installation bore in the door leaf is usually created by punching or laser cutting.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

The sheet metal punch GN 123 is also available for small series production and sheet steel with a thickness < 2 mm.

Construction note for d1 = 22

Construction note for d1 = 30

Bore distance

0b8dc0d8-7056-405b-b54c-d9f95622183b 084c83c9-4110-43df-aa85-eb7400dd1f95

Installation bore for punching or lasering

8401a543-e4ef-4698-b836-c5bf7352e48f 26e5f5f7-54f9-438d-b53c-a308cacce03a

Installation bore for drilling or milling

e3e64789-2945-499b-b914-627695e9a3d8 e07fd6e4-8b9d-4a63-a7f4-42e5b8d550c9

Selected Part

Total (net)
US$41.35
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$41.35
5099US$37.90
100249US$34.46
≥ 250US$31.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.096 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1150-22-SW-7,5-FH-EGN 1150-22-SW-13,5-FH-EGN 1150-22-SW-19,5-FH-EGN 1150-30-SW-6-FH-EGN 1150-30-SW-10-FH-EGN 1150-30-SW-14-FH-EGN 1150-30-SW-18-FH-EGN 1150-30-SW-20-FH-EGN 1150-30-SW-22-FH-EGN 1150-30-SW-24-FH-EGN 1150-30-SW-26-FH-EGN 1150-30-SW-28-FH-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback