GN 132 Two-Way Connector Clamps Aluminum

Photo

GN 132 Aluminum Two-Way Connector Clamps Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 132 Aluminum Two-Way Connector Clamps Finish: SW - Black, RAL 9005, textured finish GN 132 Aluminum Two-Way Connector Clamps Finish: BL - Plain finish, Matte shot-blasted finish

Product description

Information

The clamping bores of the two-way connector clamps GN 132 are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

On request

d1 / d2 with unequal bores

Technical drawing

3D
Hide technical drawing
GN 132 Aluminum Two-Way Connector Clamps sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k
Clamping
length
l1l2mz
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for z

l3
B 1.00B 1.001.573.821.571.30M8-252.483.07
B 1 1/4B 1 1/42.204.922.201.77M10-35--
B 1 1/2B 1 1/22.204.922.201.77M10-353.073.62
B 1 3/4B 1 3/42.565.632.562.09M10-503.073.62
B 2.00B 2.002.565.632.562.09M10-503.073.62
B 2 1/2B 2 1/23.156.653.152.56M10-503.073.62
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k
Clamping
length
l1l2mz
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for z

l3
B 20B 201.573.821.571.30M8-25--
B 25B 251.573.821.571.30M8-252.483.07
B 30B 301.573.821.571.30M8-252.483.07
B 30B 302.204.922.201.77M10-35--
B 32B 322.204.922.201.77M10-35--
B 35B 352.204.922.201.77M10-353.073.62
B 40B 402.204.922.201.77M10-353.073.62
B 40B 402.565.632.562.09M10-50--
B 42B 422.565.632.562.09M10-503.073.62
B 45B 452.565.632.562.09M10-503.073.62
B 48B 482.565.632.562.09M10-503.073.62
B 50B 502.565.632.562.09M10-503.073.62
B 50B 503.156.653.152.56M10-50--
B 60B 603.156.653.152.56M10-503.073.62

Build & Price

3D Product Configurator
Bore d1

Inch


Metric


Bore d2

Inch


Metric


Clamping length k
Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$27.49
In Stock: 61
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$27.49
1024$25.20
2549$22.91
≥ 50$20.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.