GN 134 Two-Way Connector Clamps Aluminum, Split Assembly

Two-Way Connector Clamps GN 134: Aluminum, Split Assembly
d1/s1: B - Bore
d2/s2: V - Square
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bores of the two-way connector clamps GN 134 are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Levers

Hide technical drawing
GN 134 Aluminum Two-Way Connector Clamps, Split Assembly sketch

Part Options / Table

Identification no.

2With 4 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
k
Clamping
length
l1l2mz
Screw
locations for
screw size
Accessory
Recom. lever
GN 911  for
 z
l3
B20-B20B20-V20V20-V201.973.132.681.32M8-302.483.07
B25-B25B25-V25V25-V251.973.132.681.32M8-302.483.07
B30-B30B30-V30V30-V301.973.132.681.32M8-302.483.07
B30-B30B30-V30V30-V302.364.293.111.97M8-502.483.07
B32-B32--2.364.293.111.97M8-502.483.07
B35-B35B35-V35V35-V352.364.293.111.97M8-502.483.07
B40-B40B40-V40V40-V402.364.293.111.97M8-502.483.07
B40-B40B40-V40V40-V402.994.923.862.17M10-503.073.62
B42-B42--2.994.923.862.17M10-503.073.62
B45-B45B45-V45V45-V452.994.923.862.17M10-503.073.62
B48-B48--2.994.923.862.17M10-503.073.62
B50-B50B50-V50V50-V502.994.923.862.17M10-503.073.62

Build & Price

Bore d1 - Bore d2
Bore d1 - Square s2
Square s1 - Square s2
Clamping length k
Identification no.

Finish
Plain finish
Black
Bore d1 - Bore d2
Bore d1 - Square s2
Square s1 - Square s2
Clamping length k
Identification no.

Finish
Plain finish
Black

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.773 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 134-B20-B20-50-2-SWGN 134-B20-B20-50-2-BLGN 134-B20-V20-50-2-SWGN 134-B20-V20-50-2-BLGN 134-V20-V20-50-2-SWGN 134-V20-V20-50-2-BLGN 134-B25-B25-50-2-SWGN 134-B25-B25-50-2-BLGN 134-B25-V25-50-2-SWGN 134-B25-V25-50-2-BLGN 134-V25-V25-50-2-SWGN 134-V25-V25-50-2-BLGN 134-B30-B30-50-2-SWGN 134-B30-B30-50-2-BLGN 134-B30-V30-50-2-SWGN 134-B30-V30-50-2-BLGN 134-V30-V30-50-2-SWGN 134-V30-V30-50-2-BLGN 134-B30-B30-60-2-SWGN 134-B30-B30-60-2-BLGN 134-B30-V30-60-2-SWGN 134-B30-V30-60-2-BLGN 134-V30-V30-60-2-SWGN 134-V30-V30-60-2-BLGN 134-B32-B32-60-2-SWGN 134-B32-B32-60-2-BLGN 134-B35-B35-60-2-SWGN 134-B35-B35-60-2-BLGN 134-B35-V35-60-2-SWGN 134-B35-V35-60-2-BLGN 134-V35-V35-60-2-SWGN 134-V35-V35-60-2-BLGN 134-B40-B40-60-2-SWGN 134-B40-B40-60-2-BLGN 134-B40-V40-60-2-SWGN 134-B40-V40-60-2-BLGN 134-V40-V40-60-2-SWGN 134-V40-V40-60-2-BLGN 134-B40-B40-76-2-SWGN 134-B40-B40-76-2-BLGN 134-B40-V40-76-2-SWGN 134-B40-V40-76-2-BLGN 134-V40-V40-76-2-SWGN 134-V40-V40-76-2-BLGN 134-B42-B42-76-2-SWGN 134-B42-B42-76-2-BLGN 134-B45-B45-76-2-SWGN 134-B45-B45-76-2-BLGN 134-B45-V45-76-2-SWGN 134-B45-V45-76-2-BLGN 134-V45-V45-76-2-SWGN 134-V45-V45-76-2-BLGN 134-B48-B48-76-2-SWGN 134-B48-B48-76-2-BLGN 134-B50-B50-76-2-SWGN 134-B50-B50-76-2-BLGN 134-B50-V50-76-2-SWGN 134-B50-V50-76-2-BLGN 134-V50-V50-76-2-SWGN 134-V50-V50-76-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback