GN 139.6 Hinges without Switch Stainless Steel, to Accompany GN 139.5 Hinges with Integrated Safety Switch

Hinges without Switch GN 139.6: Stainless Steel, to Accompany GN 139.5 Hinges with Integrated Safety Switch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hinges without switch GN 139.6 are identical to hinges with integrated safety switch GN 139.5 , except they do not include the connector plug. The hinges are tamper-proof because of the covered mounting from the backside.

The compact construction combines safety with an attractive design.

Specification

  • Body
    Stainless steel precision casting AISI 316L
    Polished, Ra < 0.8 µm

  • Pin
    Stainless steel AISI 316L

RoHS

Hide technical drawing
GN 139.6 Stainless Steel Hinges without Switch, to Accompany GN 139.5 Hinges with Integrated Safety Switch sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3l4l5h1h2m1m2m3m4
2.994.961.573.910.870.611.243.461.141.610.35

Build & Price

Width l1
Length l2
Width l1
Length l2

Mechanical Features

Maximal load

Information with safety factor



Load
direction

Drawing mechanical features GN 139.5 D. mechanical f. GN 139.5 D. Mechanical f.2 GN 139.5

Examples of calculation
→ see operating instruction

F max.

449.62 lbf (2000 N)

449.62 lbf (2000 N)

449.62 lbf (2000 N)

Assembly

From the backside, 10 x threads M6, 8 mm deep

Recommended torque

10 Nm (Screws M6)

Selected Part

Total (net)
US$745.42
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$745.42
1024US$683.30
2549US$621.18
≥ 50US$559.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 139.6-76-126

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback