GN 146.3 Flanged Connector Clamps Aluminum, with 2 Mounting Holes

Flanged Connector Clamps GN 146.3: Aluminum, with 2 Mounting Holes
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bore of the flanged connector clamps GN 146.3 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

GN 146.3 flanged connector clamps can also be mounted to profile systems.

At the screw location z, the socket cap screw reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable lever GN 911 listed in the table as accessory.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Levers

Hide technical drawing
GN 146.3 Aluminum Flanged Connector Clamps, with 2 Mounting Holes sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw ISO 4762
Show / Hide columns

Metric

d1
Bore
k
Clamping
length
d2l1l2mtx1y1y2z
Screw
location for
screw size
Accessory
Recom. lever
GN 911  for
z
l3
B 201.570.262.441.571.180.282.052.762.09M8-25--
B 251.570.262.441.571.180.282.052.762.09M8-252.483.07
B 301.570.262.441.571.180.282.052.762.09M8-252.483.07
B 302.200.333.272.201.650.393.074.253.23M10-35--
B 322.200.333.272.201.650.393.074.253.23M10-35--
B 352.200.333.272.201.650.393.074.253.23M10-35-3.62
B 402.200.333.272.201.650.393.074.253.23M10-353.073.62

Build & Price

Bore d1
Clamping length k
Identification no.

Finish
Plain finish
Black
Bore d1
Clamping length k
Identification no.

Finish
Plain finish
Black

Selected Part

Total (net)
US$28.50
In Stock: 14
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$28.50
1024US$26.13
2549US$23.75
≥ 50US$21.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.410 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 146.3-B20-40-2-SWGN 146.3-B20-40-2-BLGN 146.3-B25-40-2-SWGN 146.3-B25-40-2-BLGN 146.3-B30-40-2-SWGN 146.3-B30-40-2-BLGN 146.3-B30-56-2-SWGN 146.3-B30-56-2-BLGN 146.3-B32-56-2-SWGN 146.3-B32-56-2-BLGN 146.3-B35-56-2-SWGN 146.3-B35-56-2-BLGN 146.3-B40-56-2-SWGN 146.3-B40-56-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback