GN 148 Vibration Damping Leveling Feet Steel Sheet Metal, Tapped Type, with Rubber Pad

Photo

GN 148 Steel Sheet Metal Vibration Damping Leveling Feet, Tapped Type, with Rubber Pad Type: A - With two-hole flange (d<sub>1</sub> = 60 / 90 / 113 mm)
Type: A - With two-hole flange (d1 = 60 / 90 / 113 mm)
GN 148 Steel Sheet Metal Vibration Damping Leveling Feet, Tapped Type, with Rubber Pad Type: A - With two-hole flange (d<sub>1</sub> = 60 / 90 / 113 mm) GN 148 Steel Sheet Metal Vibration Damping Leveling Feet, Tapped Type, with Rubber Pad Type: B - With four-hole flange (d<sub>1</sub> = 113 / 126 mm)

Product description

Information

Leveling feet GN 148 are designed for limiting vibration on heavy machinery, thus increasing the lifetime of the machines and reducing noise pollution.

The structure of these feet helps absorb horizontal forces. The version with tear-off lock (identification no. 2) protects the feet from destruction caused by tear-off under excessive tension loads.

The information about load bearing capacity are non-binding guide values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Base / flange
Steel sheet metal, zinc plated, blue passivated finish


Tapped insert
Steel, zinc plated, blue passivated finish


Vibration damping pad
Natural rubber (NR)

  • Vulcanized
  • Temperature resistant up to 176 °F (80 °C)
  • Hardness Shore A ±5
    Soft43
    Medium57
    Hard68

RoHS

Accessory

Rubber Pads GN 148.2

Technical drawing

3D
Hide technical drawing
GN 148 Steel Sheet Metal Vibration Damping Leveling Feet, Tapped Type, with Rubber Pad sketch

Part Options / Table

Type

AWith two-hole flange (d1 = 60 / 90 / 113 mm)
BWith four-hole flange (d1 = 113 / 126 mm)

Identification no.

1Without tear-off lock
2With tear-off lock
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3d4
Type A
d5
Type B
hsb
Type A
l1
Type A
l2
Type B
m1
Type A
m2
Type B
2.36M 103.070.35-1.180.083.075.04-4.33-
3.54M 124.170.51-1.540.124.336.69-5.51-
4.45M 165.910.490.492.050.165.918.506.617.245.20
4.96M 206.97-0.512.480.16--7.24-5.91

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Type


Identification no.


Hardness



Definitions

Drawing Terms GN 148

F1 = Static load in vertical direction (pressure)
F2 = Static load in horizontal direction (lateral thrust)
s1 = Compression in vertical direction (spring excursion) under load through F1
s2 = Compression in vertical direction (spring excursion) under load through F2

Stiffness R:
Is the load that causes the damping pad to be compressed by 1 in / 1 mm (spring rate)

Equation for calculating the stiffness: R = F/s

The table below gives details on the maximum static load F, the maximum permissible compression and the resulting stiffness R.
The method shown below and the values given below allow the maximum degree of insulation of the vibration to be determined as factor of the interference frequency.

Show / Hide columns
d1Hardness in ShoreMax. static load F1Stiffness R1Max. compression s1 in mmMax. static load F2Stiffness R2Max. compression s2 in mm
6043247 lbf (1100 N)340 N/mm (1941 lbf/in)3.2517 lbf (2300 N)770 N/mm (4397 lbf/in)3
6057393 lbf (1750 N)550 N/mm (3141 lbf/in)3.2764 lbf (3400 N)1130 N/mm (6452 lbf/in)3
6068629 lbf (2800 N)930 N/mm (5310 lbf/in)3899 lbf (4000 N)1130 N/mm (6452 lbf/in)3
9043337 lbf (1500 N)430 N/mm (2455 lbf/in)3.5674 lbf (3000 N)750 N/mm (4283 lbf/in)4
9057629 lbf (2800 N)800 N/mm (4568 lbf/in)3.51124 lbf (5000 N)1330 N/mm (7594 lbf/in)3.8
90681012 lbf (4500 N)1290 N/mm (7366 lbf/in)3.51574 lbf (7000 N)1870 N/mm (10678 lbf/in)3.8
11343787 lbf (3500 N)1000 N/mm (5710 lbf/in)3.51012 lbf (4500 N)1290 N/mm (7366 lbf/in)3.5
113571461 lbf (6500 N)1860 N/mm (10621 lbf/in)3.51686 lbf (7500 N)2140 N/mm (12220 lbf/in)3.5
113682248 lbf (10000 N)2860 N/mm (16331 lbf/in)3.52473 lbf (11000 N)3140 N/mm (17930 lbf/in)3.5
126431686 lbf (7500 N)2140 N/mm (12220 lbf/in)3.52023 lbf (9000 N)2570 N/mm (14675 lbf/in)3.5
126572810 lbf (12500 N)3570 N/mm (20385 lbf/in)3.53372 lbf (15000 N)4290 N/mm (24497 lbf/in)3.5
126684271 lbf (19000 N)5340 N/mm (30492 lbf/in)3.55058 lbf (22500 N)6430 N/mm (36716 lbf/in)3.5

Application Example

Drawing example of application GN 148

Degree of Insulation

Diagramme Isolation grade

Interference frequency [Hz]:
Is the frequency emanating from a machine,
e.g. from the machine main shaft speed [rpm].

Static load F [lbf or N]:
Is the load acting on each vibration damping pad (leveling foot).

Degree of insulation [%]:
Is the measure for absorbing the interference frequency (damping)

Compression s [in or mm]:
Is the change in the height of the damping pad (spring rate).

Stiffness R [lbf/in or N/mm]:
Is the load that causes the damping pad to be compressed by 1 in / 1 mm (spring rate)

Determining the Suitable Leveling Foot and the Maximum Degree of Insulation

The first step is to determine the static load F per leveling foot. With appropriately arranged leveling feet and thus an evenly distributed load F, this value is calculated using the following equation:

Force due to weight of the machine [lbf or N] / Number of leveling feet

= Static load F [lbf or N] per leveling foot

Use the calculated static load F to select a leveling foot from the table, making sure that the static load F lies as close as possible to the static load capacity without exceeding it. The associated stiffness R of the selected leveling foot is also taken from the table.
The actual compression is then calculated using the equation below:

Static load F [lbf or N] per leveling foot /
Stiffness R [lbf/in or N/mm]

= Actual compression s [in or mm]

Starting from the calculated actual compression s, the achievable degree of insulation as factor of the interference frequency can now be taken from the chart shown above. To optimize the achievable degree of insulation, the number of leveling feet may be changed such that the static load F for each leveling foot is as close as possible below a load capacity value given in the table. This will increase the compression s which, in turn, results in a higher degree of insulation.
In general, medium to high frequencies can be very well insulated with sufficient compression.

Selected Part

Total US Dollars (net)
$56.91
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$56.91
5099$52.17
100249$47.43
≥ 250$42.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.524 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.