GN 148.2 Rubber Pads for Vibration Damping Leveling Feet GN 148

Rubber Pads  GN 148.2: for Vibration Damping Leveling Feet GN 148
Type: A - For two-hole flange (d1 = 60 / 90 / 113 mm)

Product description

Rubber pads GN 148.2 are used on GN 148 vibration damping leveling feet for installing machines where no firm bolt connection to the ground is intended.

To attach to leveling foot, snap into the attachment bore holes of the flanges. Small bumps at the bottom face of the rubber pads enhance stability.

Specification

Acrylonitrile butadiene rubber (NBR)

  • Hardness 68±5 Shore A
  • Black
  • Oil resistant

RoHS

Hide technical drawing
GN 148.2 Rubber Pads for Vibration Damping Leveling Feet GN 148 sketch

Part Options / Table

Type

AFor two-hole flange (d1 = 60 / 90 / 113 mm)
BFor four-hole flange (d1 = 113 / 126 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Leveling foot GN 148
l1
Type A
l2
Type B
d2
Type A
d3hm1
Type A
m2
Type B
2.365.04-3.072.560.124.33-
3.546.69-4.333.540.125.51-
4.458.506.615.914.720.167.245.20
4.96-7.24-5.910.16-5.91

Build & Price

Length l1
Length l2
Type


Length l1
Length l2
Type


Selected Part

Total (net)
US$19.93
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$19.93
5099US$18.27
100249US$16.61
≥ 250US$14.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 148.2-128-AGN 148.2-170-AGN 148.2-216-AGN 148.2-168-BGN 148.2-184-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback