MM 100 "Mighty Mount"™ Heavy Duty Vibration Mounts Steel, Fixed Threaded Stud Type, with Rubber Pad

Photo

 MM 100 Steel "Mighty Mount"™ Heavy Duty Vibration Mounts, Fixed Threaded Stud Type, with Rubber Pad

Product description

Information

Similar to Barrymounts®, "Mighty Mount"™ heavy duty vibration mounts MM 100 are ideal for drill presses, grinders, CNC machines, die casting machines, punch presses, saws, and injection molding equipment.

They offer a high level of shock and vibration isolation for an extended machinery life and reduce noise levels.

They are sturdy, have a reliable construction and a safety yellow finish. The full inch of elastomer padding is oil resistant.

To insure a proper vibration mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
High strength steel, safety yellow powder coated


Hex cap screw
Steel

  • Grade 8
  • Zinc plated
  • Bolt is separate, screws into mount base
  • Hex nut is included

Vibration damping pad
Elastomer rubber

  • High density
  • Non-skid

RoHS

On request

For certain minimum quantities, other sizes and bolt lengths

Technical drawing

3D
Hide technical drawing
 MM 100 Steel "Mighty Mount"™ Heavy Duty Vibration Mounts, Fixed Threaded Stud Type, with Rubber Pad sketch

Part Options / Table

Type

DWith heavy duty pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2hLoad rating
min.

max.
2.001/4 x 28-1.751.000.2430.00 lbf (133.44 N)100.00 lbf (444.82 N)
2.003/8 x 163/8 x 243.001.000.24100.00 lbf (444.82 N)300 lbf (1334.46 N)
3.003/8 x 163/8 x 243.001.500.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
3.001/2 x 13-6.001.500.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
5.001/2 x 13-5.001.500.47500 lbf (2224.11 N)1500 lbf (6672.33 N)
5.005/8 x 11-8.001.500.47500 lbf (2224.11 N)1500 lbf (6672.33 N)
6.001/2 x 133/4 x 105.001.730.431000 lbf (4448.22 N)4200 lbf (18682.53 N)
6.003/4 x 10-8.001.730.431000 lbf (4448.22 N)4200 lbf (18682.53 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2hLoad rating
min.

max.
3.00M 103.001.500.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
5.00M 125.001.500.47500 lbf (2224.11 N)1500 lbf (6672.33 N)

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Inch


Metric


Stud length l1
Type

Selected Part

Total US Dollars (net)
$23.10
In Stock: 40
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.10
5099$21.18
100249$19.25
≥ 250$17.33
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.