GN 163.15 Base Plate Linear Actuator Connectors Stainless Steel

Base Plate Linear Actuator Connectors GN 163.15: Stainless Steel
Type: B - With seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Flanged linear actuator connectors GN 163.15 are based on flanged connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation "G" are equipped with sleeve bearings.

With the screw location z, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nut can be replaced by the adjustable levers GN 911.3 listed in the table as accessories.

Specification

  • Body
    Stainless steel AISI CF-8
    Matte shot-blasted

  • Sleeve bearing
    Plastic (PTFE)

  • Carriage bolt DIN 603
    Stainless steel A2

  • Cap nuts DIN 917 / washers
    Stainless steel A2

  • Seals
    • Sealing disks
      Plastic (Polyacetal POM)
    • Spacer ring
      Silicon, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Levers GN 911.3

Hide technical drawing
GN 163.15 Stainless Steel Base Plate Linear Actuator Connectors sketch

Part Options / Table

Type

AWithout seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
with sleeve
bearing
bd2d3d4
Mounting
screws on
the drive key
k
Clamping
length
l1mtx1x2y1y2z
Screw
location for
screw size
Accessory
Recom. lever
GN 911.3 for 
z
l2
G 300.870.261.46M 41.971.421.380.262.361.652.361.65M 82.483.07
G 501.180.422.36M 63.351.912.360.354.132.914.132.91M 103.073.62

Build & Price

Bore d1
Type


Identification no.

Bore d1
Type


Identification no.

Selected Part

Total (net)
US$171.94
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$171.94
1024US$157.61
2549US$143.29
≥ 50US$128.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.584 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 163.15-G30-A-4GN 163.15-G30-B-4GN 163.15-G50-A-4GN 163.15-G50-B-4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback