GN 192.15 T-Angle Linear Actuator Connectors Stainless Steel

T-Angle Linear Actuator Connectors GN 192.15: Stainless Steel
Type: B - With seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

T-angle linear actuator connectors GN 192.15 are based on T-angle connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z2, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nuts can be replaced by the adjustable levers GN 911.3 listed in the table as accessories.

Specification

Body
Stainless steel AISI CF-8
Matte shot-blasted


Sleeve bearing
Plastic (PTFE)


Carriage bolt DIN 603
Stainless steel A2


Cap nuts DIN 917 / washers
Stainless steel A2


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicon, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Levers GN 911.3

Hide technical drawing
GN 192.15 Stainless Steel T-Angle Linear Actuator Connectors sketch

Part Options / Table

Type

AWithout seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
with sleeve
bearing
d2
Bore
bd3
Mounting
screws on
the drive key
k1
Clamping
length
k2
Clamping
length
l1l2mz1
Screw
location for
screw size
z2
Screw
location for
screw size


for z2
l3
G 30B 300.87M 41.461.653.781.382.36M 8M 83.072.483.07
G 50B 501.18M 62.562.955.961.914.06M 10M 103.623.073.62

Build & Price

Bore d1
Bore d2
Type


Identification no.

Bore d1
Bore d2
Type


Identification no.

Selected Part

Total (net)
US$163.80
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$163.80
1024US$150.15
2549US$136.50
≥ 50US$122.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback