GN 165.1 Base Plate Linear Actuator Connectors Aluminum, Split Assembly

Photo

GN 165.1 Aluminum Base Plate Linear Actuator Connectors, Split Assembly d<sub>1</sub> / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1 / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 165.1 Aluminum Base Plate Linear Actuator Connectors, Split Assembly d<sub>1</sub> / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 165.1 Aluminum Base Plate Linear Actuator Connectors, Split Assembly d<sub>1</sub> / s: V - Square
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Base plate linear actuator connectors GN 165.1 are based on base plate connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

With the screw locations z, the play of the guide bore d1 / s can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 165.1 Aluminum Base Plate Linear Actuator Connectors, Split Assembly sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
s
Square
d2d3
Mounting screws
on the drive key
k
Clamping
length
l1l2tx1x2y1y2z
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for
 z
l3
B 30V 300.26M 42.282.721.810.282.952.362.952.36M8-352.483.07
B 40V 400.43M 53.863.862.760.554.533.544.693.54M10-603.073.62
B 50V 500.43M 63.863.862.760.554.533.544.693.54M10-603.073.62

Build & Price

3D Product Configurator
Bore d1
Square s
Identification no.

Finish
SW

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.621 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.