GN 181 Mounting Plate Sets Zinc Die-Cast, for Cabinet U-Handles

Photo

GN 181 Zinc Die-Cast Mounting Plate Sets, for Cabinet U-Handles Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 181 Zinc Die-Cast Mounting Plate Sets, for Cabinet U-Handles Finish: SW - Black, RAL 9005, textured finish GN 181 Zinc Die-Cast Mounting Plate Sets, for Cabinet U-Handles Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Mounting plate sets GN 181 make it possible to mount different cabinet U-handles and tubular handles with an internal thread from the operator's side.

The position placement of the mounting plates is flexible, allowing a sideways offset or mounting with different drill hole spacings.

A mounting plate set consists of 2 counterbored plates and 2 countersunk screws.

Specification

Plates
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Countersunk screws DIN 7991
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 181 Zinc Die-Cast Mounting Plate Sets, for Cabinet U-Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2bd3 +0.008 / 0.020Length lmtCountersunk screw DIN 7991For cabinet U- handles
0.31M 40.390.1570.790.390.120.28M 4 x 10GN 425-8-...
0.39M 50.470.1970.940.470.160.31M 5 x 12GN 425-10-... / GN 425.1-10-...
0.47M 60.590.2361.180.590.180.37M 6 x 14GN 425-12-... / GN 425.1-12-...
0.63M 60.710.2361.340.630.180.37M 6 x 14GN 425-16-...
0.79M 60.870.2361.570.710.180.37M 6 x 14GN 565-20-... / GN 565.5-20-...
0.79M 80.870.3151.650.790.240.47M 8 x 18GN 426-20-... / GN 426.1-20-...
1.02M 81.100.3152.050.940.240.47M 8 x 18GN 565-26-...
1.10M 101.180.3942.201.020.260.53M 10 x 20GN 426-28-... / GN 426.1-28-...

Build & Price

3D Product Configurator
Material

Handle diameter d1
Thread d2
Finish
SR
SW

Selected Part

Total US Dollars (net)
$3.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.37
100249$3.09
250499$2.81
≥ 500$2.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 181-ZD-8-M4-SWGN 181-ZD-8-M4-SRGN 181-ZD-10-M5-SWGN 181-ZD-10-M5-SRGN 181-ZD-12-M6-SWGN 181-ZD-12-M6-SRGN 181-ZD-16-M6-SWGN 181-ZD-16-M6-SRGN 181-ZD-20-M6-SWGN 181-ZD-20-M6-SRGN 181-ZD-20-M8-SWGN 181-ZD-20-M8-SRGN 181-ZD-26-M8-SWGN 181-ZD-26-M8-SRGN 181-ZD-28-M10-SWGN 181-ZD-28-M10-SR
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.