GN 203 Fixed Tapered Handles Plastic, with Threaded Stud

Fixed Tapered Handles GN 203: Plastic, with Threaded Stud

Product description

Fixed tapered handles GN 203 are used in applications where a positive non-revolving grip is required.

They are not suitable for applications where the handle is exposed to heavy loads. For applications with increased loads, see .

Specification

Handle
Plastic, Phenolic (PF)

  • Operating temperature up to 230 °F (110 °C)
  • Black, shiny finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Hide technical drawing
GN 203 Plastic Fixed Tapered Handles, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
0.47M 40.351.570.31
0.59M 50.431.970.28
0.71M 60.512.520.31
0.83M 60.592.830.39
0.83M 80.592.830.39
0.98M 80.673.540.39
1.02M 100.793.940.47
1.30M 120.984.880.55

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$3.73
In Stock: 471
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.73
100249US$3.42
250499US$3.11
≥ 500US$2.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 203-12-M4GN 203-15-M5GN 203-18-M6GN 203-21-M6GN 203-21-M8GN 203-25-M8GN 203-26-M10GN 203-33-M12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback