GN 214.6 Rapid Release Pins Stainless Steel Shank Pin, with Axial Lock (Pawl)

Rapid Release Pins GN 214.6: Stainless Steel Shank Pin, with Axial Lock (Pawl)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Rapid release pins GN 214.6 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.

The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.

The version with swiveling lifting ring is ideal for the use in confined spaces.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Shank pin
Stainless steel AISI 303


Securing pawls
Stainless steel sheet metal AISI 304


Pull ring
Stainless steel AISI 301


Pressure spring
Stainless steel AISI 301


Push button / Push rod
Stainless steel AISI 303


RoHS

Accessory

GN 1140 Holding Bushings
GN 111 Ball Chains
GN 111.5 Ball Chains
GN 111.2 Retaining Cables (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
GN 111.4 Spiral Retaining Cables
DIN 172 Press-Fit Drill Bushings (with Flange)
DIN 179 Press-Fit Drill Bushings (without Flange)

Hide technical drawing
GN 214.6 Stainless Steel Rapid Release Pins, with Axial Lock (Pawl) sketch

Part Options / Table

Show / Hide columns

Metric

d1 -0.004l1 +0.08abd2d3d4d5l2l3
0.2360.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.150----0.090.020.29 +0.020.230.470.910.281.50
0.3150.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.937--0.110.020.39 +0.020.310.470.910.331.50
0.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7240.130.040.46 +0.040.390.631.100.391.65
0.4720.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.724-0.150.040.54 +0.040.470.631.100.441.65
0.6301.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.190.050.74 +0.040.630.791.260.561.83

Build & Price

Pin diameter d1
Length l1
Pin diameter d1
Length l1

Load Capacity of Rapid Release Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 214.6
63822 lbf (17 kN)
87868 lbf (35 kN)
1010566 lbf (47 kN)
1216861 lbf (75 kN)
1631024 lbf (138 kN)

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 214.6-6-16GN 214.6-6-20GN 214.6-6-25GN 214.6-6-30GN 214.6-6-35GN 214.6-6-40GN 214.6-6-45GN 214.6-6-50GN 214.6-6-60GN 214.6-6-70GN 214.6-6-80GN 214.6-8-16GN 214.6-8-20GN 214.6-8-25GN 214.6-8-30GN 214.6-8-35GN 214.6-8-40GN 214.6-8-45GN 214.6-8-50GN 214.6-8-60GN 214.6-8-70GN 214.6-8-80GN 214.6-8-90GN 214.6-8-100GN 214.6-10-15GN 214.6-10-20GN 214.6-10-25GN 214.6-10-30GN 214.6-10-35GN 214.6-10-40GN 214.6-10-45GN 214.6-10-50GN 214.6-10-60GN 214.6-10-70GN 214.6-10-80GN 214.6-10-90GN 214.6-10-100GN 214.6-10-110GN 214.6-10-120GN 214.6-12-20GN 214.6-12-25GN 214.6-12-30GN 214.6-12-35GN 214.6-12-40GN 214.6-12-45GN 214.6-12-50GN 214.6-12-60GN 214.6-12-70GN 214.6-12-80GN 214.6-12-90GN 214.6-12-100GN 214.6-12-110GN 214.6-12-120GN 214.6-16-30GN 214.6-16-35GN 214.6-16-40GN 214.6-16-45GN 214.6-16-50GN 214.6-16-60GN 214.6-16-70GN 214.6-16-80GN 214.6-16-90GN 214.6-16-100GN 214.6-16-110GN 214.6-16-120GN 214.6-16-130GN 214.6-16-140GN 214.6-16-150

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback