GN 215 Indexing Levers Steel, with or without Serrations

Indexing Levers GN 215: Steel, with or without Serrations

Product description

With indexing levers GN 215, shafts can be turned through a predetermined angle and positively locked to index lift the lever against spring pressure from serrations (one hand control).

Available with or without serrations. Version with 30 serrations has 12° angle per serration.

Limiting the indexing angle can be achieved with two dowels, see above drawing.

The bushing is connected to the shaft via a keyway.

The location flange is bolted to the machine with two socket cap screws.

The lever via location pins, provides the connection between shaft and location flange.

The serrations are protected from debris by the cover. This cover can be inserted by hand (elastic segments engage into a groove) and removed with a screwdriver.

Specification

Lever
Steel

  • Blackened finish
  • Keyway
    • Tolerance slot width P9
    • Bore K 10: DIN 6885-1
    • Bore K 12 ... K 16: DIN 6885-2

Cover
Plastic

  • Black
  • with affixed PVC cover disk

Ball knob DIN 319
Plastic, Phenolic (PF)
Black, shiny finish


RoHS

On request

  • Serrations, restricted angle to drawing
Hide technical drawing
GN 215 Steel Indexing Levers, with or without Serrations sketch

Part Options / Table

Type

AWithout serrations
BWith 30 serrations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore with keyway
d3d4d5h1h2h3 Max.
shaft length
kLength l+0.5°
2.13K 10K 121.260.201.751.460.510.651.184.8022°
2.36K 14K 161.260.201.971.540.590.731.424.9219°

Build & Price

Outside diameter d1
Bore d2
Type


Outside diameter d1
Bore d2
Type


Technical and Assembly Instructions

The location pin is a wedge-type as standard, which guarantees backlash-free positioning and also achieving easy engagement and disengagement.

If backlash-free positioning is not required, a dowel pin (made from a set screw) can be used. The serrations can be made square or with dowels and suitable holes. Such holes have to be made large enough to ensure that the dowel is not restricted on engagement (lever swivel radius).

Smallest available angle for special serrations:

Size 54: 11°

Size 60: 9°

Smaller angles can be achieved with suitable serrations and dowels.

Selected Part

Total (net)
US$150.70
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$150.70
2549US$138.14
5099US$125.58
≥ 100US$113.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.014 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 215-54-K10-AGN 215-54-K10-BGN 215-54-K12-AGN 215-54-K12-BGN 215-60-K14-AGN 215-60-K14-BGN 215-60-K16-AGN 215-60-K16-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback