GN 2190 Edge Protection Seal Profiles Materials NBR / MVQ (Silicone), FDA Compliant

Photo

GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile
Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile
GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: A - Upper seal profile GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber
Type: A - Upper seal profile GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber
Type: D - Side seal profile GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
Type: D - Side seal profile
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Edge protection seal profiles GN 2190 can be used to seal doors, covers and hatches. The profiles can be pushed onto the edges of metal sheets and plates by hand. The embedded clamping insert prevents it from detaching. Glue or other adhesives are not required.

Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. In addition to approval as per FDA 21 CFR 177.2600, the silicone version satisfies the guidelines of 3-A Sanitary Standard Inc. and DIN ISO 10993.

The profiles made of NBR are particularly suited for applications where they may come into contact with oils, greases, or similar fluids.

When installed, the profile should be compressed slightly by the adjacent components according to measurement w2. This ensures an optimal seal. It is recommended to adhere to the placement radii (r1 to r4) guidelines in order to ensure a tight and long lasting profile seal and to make assembly easier.

The seal profiles made of NBR have venting holes on one side for production-related reasons (at a distance of about 2 m), which should be taken into account for design and installation.

Specification

Clamping profile / seal profile
Acrylonitrile butadiene rubberNBR

  • FDA compliant
  • Blue, RAL 5012
  • Clamping profile hardness 70±5 Shore A
  • Seal profile hardness 30±5 Shore A
  • Temperature resistant from -22 °F to +212 °F (-30 °C to 100 °C)
    Silicone rubberMVQ
  • FDA compliant
  • Blue, RAL 5010
  • Clamping profile hardness 60±5 Shore A
  • Seal profile hardness 60±5 Shore A
  • Temperature resistant from -58 °F to +392 °F (-50 °C to 200 °C)

Clamping insert
Stainless steel wire polyester clamping band
AISI 304


RoHS

On request

Material MVQ in other colors

Technical drawing

3D
Hide technical drawing
GN 2190 Edge Protection Seal Profiles, Materials NBR / MVQ (Silicone), FDA Compliant sketch

Part Options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Type A
h1
Type D
Length l
in meters
a
Clamping range
in millimeters
bh2h3h4kr1
NBR

MVQ
r2
NBR

MVQ
r3
NBR

MVQ
r4w1w2
At 50% of the
permissible deformation
0.81-201 - 3.50.430.41---3.545.911.973.941.180.98-0.390.28
-0.51201 - 3.50.430.420.090.180.191.571.571.971.973.943.943.150.440.34

Build & Price

3D Product Configurator
Material


Height h1 (Type A)
Height h1 (Type D)
Type


Length l (in meters)

Application Examples

Drawing Application Edge Protection Drawing Application edge protection 2

Application examples
With their versatility, edge protection profiles / edge protection seal profiles can be implemented in various applications, in conjunction with other standard parts. In particular, combinations with product group 3.3 and product group 2.4 can achieve a variety of useful constructions.

Construction Example

Kantenschutzprofil Konstruktionsbeispiel ZN

Construction example
The construction depicted shows a standard application of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are attached to the door and the fixed frame. The opening for the door is covered with an edge protection profile at its cut edge.

Selected Part

Total US Dollars (net)
$477.59
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$477.59
59$437.79
1024$398.00
≥ 25$358.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 7.054 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.