GN 2240.1 Coupling Spiders Thermoplastic Polyurethane, for GN 2240 / GN 2241

Coupling Spiders GN 2240.1: Thermoplastic Polyurethane, for GN 2240 / GN 2241
Hardness: BS - 80 Shore A, blue

Product description

Coupling spiders GN 2240.1 are intended as replacement parts or for adjusting elastomer jaw couplings GN 2240 / GN 2241.

The choice of three coupling spiders with different hardness values allows the properties of the coupling to be optimally matched to the specific requirements.

Specification

  • Thermoplastic Polyurethane (TPU)
    Temperature resistant up to 140 °F (60 °C)

Hardness
80 Shore A, blueBS
92 Shore A, whiteWS
98 Shore A, redRS


RoHS

Hide technical drawing
GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
Coupling Ø
GN 2240 / GN 2241
d1bNumber of teeth
0.550.550.244
0.790.790.314
1.181.180.394
1.571.570.476
2.172.170.558

Build & Price

Diameter d1
Hardness



Diameter d1
Hardness



Selected Part

Total (net)
US$5.61
In Stock: 100
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$5.61
2549US$5.14
5099US$4.68
≥ 100US$4.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2240.1-14-BSGN 2240.1-14-WSGN 2240.1-14-RSGN 2240.1-20-BSGN 2240.1-20-WSGN 2240.1-20-RSGN 2240.1-30-BSGN 2240.1-30-WSGN 2240.1-30-RSGN 2240.1-40-BSGN 2240.1-40-WSGN 2240.1-40-RSGN 2240.1-55-BSGN 2240.1-55-WSGN 2240.1-55-RS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback