GN 2246 Beam Couplings Aluminum, with Clamping Hub, with Metric-Inch Bores

Beam Couplings GN 2246: Aluminum, with Clamping Hub, with Metric-Inch Bores

Product description

Beam couplings GN 2246 transmit angle positions and torques with extreme precision and no backlash. They are manufactured of a single piece and offer high torsional stiffness thanks to the alternating slits. The clamping hubs make beam couplings very easy to assemble.

They are used in applications where precise position and movement transmission is required, such as in the drive systems of position measuring systems and in test benches.

Specification

  • AluminumAL
    • Anodized finish, natural color
    • Temperature resistant up to 302 °F (150 °C)
    • Socket cap screws DIN 912
      Steel, blackened finish

RoHS

On request

Bore with keyway

Hide technical drawing
GN 2246 Aluminum Beam Couplings, with Clamping Hub, with Metric-Inch Bores sketch

Part Options / Table

Bore code

BWithout keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 - d3 +0.001
Bore
Recommended shaft tolerance -0.001
0.795-1/46-1/48-1/4--
0.986-1/48-1/48-3/810-1/410-3/8
1.2610-3/812-3/8---
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d4l1l2
Recommended
shaft insertion depth
l3l4Tightening torque
of the screw
in Nm ≈
0.79M 2.51.020.300.150.261
0.98M 31.220.330.170.351.5
1.26M 41.610.470.240.432.5

Build & Price

Outside diameter d1
Bore code

Bore d2
Bore d3
Material

Outside diameter d1
Bore code

Bore d2
Bore d3
Material

Technical Values

Show / Hide columns
d1Rated torque
in Nm
Max. speed
(min-1)
Moment of inertia in kgm2Static
torsional stiffness
in Nm/rad
120.4520007.8 x 10-845
160.5390003.4 x 10-780
201310009.1 x 10-7170
252250002.6 x 10-6380
324190009.7 x 10-6500
Show / Hide columns
d1Max. shaft misalignment
Lateral in mm

Axial in mm

Angular in °
120.1± 0.32
160.1± 0.42
200.1± 0.42
250.2± 0.52
320.2± 0.52

Misalignment and Runout Tolerances

Like all mechanical parts, shafts are subjected to manufacturing and assembly tolerances that generally cannot be entirely eliminated even with extensive technical measures.
If these deviations are not taken into account in the design, the result can be vibrations, running noises, and wear or damage to the shafts and their bearings.
Suitable couplings not only are able to effectively compensate for misalignment and runout errors, they also greatly simplify the assembly process, thereby reducing the overall labor required.
Shaft misalignment and runout errors can vary in nature and should always be taken into consideration when selecting the appropriate coupling.

Error type

Misalignment diagram

Lateral
The axes of the shafts are in fact parallel, but they are offset laterally and do not line up.

Misalignment diagram{St:_}Lateral

Angular
The axes of the shafts do not lie in the same plane; they meet at a certain angle.

Misalignment diagram{St:_}Angular

Axial
The shafts move axially along the axis of rotation.

Misalignment diagram{St:_}Axial

Runout
The shafts move radially out of the center of the axis of rotation.

Misalignment diagram{St:_}Runout

Shaft Insertion Depth

For correct fastening of the coupling hubs, the shaft must be installed according to the recommended shaft insertion depth l2. The shaft insertion depth l2 is specified in the standard sheet of the respective coupling.
If the insertion depth is too low, the shaft could slip out of the coupling, or the clamping hub could break. If the shaft is inserted too far, this can cause interference within the coupling, leading to damage.

Shaft Insertion Depth

Static Torsional Stiffness and Temperature

The diagrams show the change in static torsional stiffness within the permissible operating temperature range, under the assumption that the static torsional stiffness at 68°F (20 °C) is 100 percent. The torsional stiffness of the couplings decreases with increasing temperature.

Statische Torsionssteife und Temperatur | GN 2246 AL

Restoring Force – Eccentricity

When the shaft ends are installed in eccentric arrangements, the coupling constantly attempts to return to its neutral position. The resulting force is referred to as restoring force.
If the couplings are installed with the lowest possible eccentricity, the resulting restoring forces are lower. This also reduces the force acting on the shaft bearing.

Rückstellkraft - Exzentrizität | GN 2246 AL

Restoring Force – Pressure

If the coupling is under pressure, subject to compressive load in the axial direction, it will strive to return to its neutral position. The force that counteracts the compressive force is referred to as restoring force.
Lowering the compression acting on a coupling results in a lower restoring force and less force exerted axially. This must always be taken into account in dimensioning the coupling.

Rückstellkraft - Druck | GN 2246 AL

Selected Part

Total (net)
US$93.10
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$93.10
59US$85.34
1024US$77.58
≥ 25US$69.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2246-20-B5-1/4-ALGN 2246-20-B6-1/4-ALGN 2246-20-B8-1/4-ALGN 2246-25-B6-1/4-ALGN 2246-25-B8-1/4-ALGN 2246-25-B8-3/8-ALGN 2246-25-B10-1/4-ALGN 2246-25-B10-3/8-ALGN 2246-32-B10-3/8-ALGN 2246-32-B12-3/8-AL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback