GN 2290 Hinge Pin Sets Plastic, for Hinge Leafs GN 2291

Hinge Pin Sets GN 2290: Plastic, for Hinge Leafs GN 2291
Identification no.: 1 - For double leaf hinges

Product description

Hinge pin sets GN 2290 are designed as components for hinge wings GN 2291 for mounting individual hinge versions.

Hinge pin sets with identification no. 1 are designed for double leaf hinges, while hinge pin sets with identification no. 2 and 3 are designed for three leaf hinges. Hinge pin sets with identification no. 2 are used exclusively for short middle leafs with a length of 40 mm. For extended middle leafs, identification no. 3 has to be used.

Specification

  • Bearing bushing / cover cap
    Plastic
    Technopolymer (Polyamide PA)
    Graphite gray, RAL 7024GRGR

  • Tapered dowel pin ISO 8741
    Steel, zinc plated, blue passivated finish

RoHS

Hide technical drawing
GN 2290 Plastic Hinge Pin Sets, for Hinge Leafs GN 2291 sketch

Part Options / Table

Identification no.

1For double leaf hinges
2For triple leaf hinges, with short middle leaf
3For triple leaf hinges, with extended middle leaf
Show / Hide columns

Metric

d1d2d3 ± 0.008d4d5l1l2l3l4l5l6l7
0.240.240.5470.310.312.361.971.300.040.790.300.06

Build & Price

Identification no.



Color
Graphite gray
Identification no.



Color
Graphite gray

Mounting Information

a95d5f1a-3eca-43fc-83ef-13236da6dc53

Left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge leaf.

72e69018-fca2-42d7-82fe-cfb621325b2f

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and one left hinge.

4ab8bd66-2f7b-4f49-b481-1bd920baf9e0

Assembly

  1. Position the bearing bushing with the desired installation direction on the hinge leaf. Then insert a screw with a collar such as an ISO 7380 oval head screw into the bearing bushing to protect the bearing bushing collar from damage while hammering in.
  2. Hammer in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Hammer in the bearing bushing all the way.
  5. Remove the screw.
  6. Hammer a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part

Total (net)
US$4.34
In Stock: 50
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.34
100249US$3.98
250499US$3.62
≥ 500US$3.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2290-1-GRGN 2290-2-GRGN 2290-3-GR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback