GN 253 Vibration / Shock Absorption Mounts Rubber, Conical Type, with Steel Components, with Tapped Hole

Photo

GN 253 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Steel Components, with Tapped Hole

Product description

Information

Vibration / shock absorption mounts GN 253 are used as end-stop bumpers or set-up elements, e.g. for conveyors.

They absorb vibrations and have a damping effect.

Specification

Mount body
Rubber NBR (Perbunan®)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plate / tapped insert
Steel, zinc plated, blue passivated finish


RoHS

On request

Versions with Shore hardness A ±5

  • Soft*40
  • Hard*70

Technical drawing

3D
Hide technical drawing
GN 253 Rubber Vibration / Shock Absorption Mounts, Conical Type, with Steel Components, with Tapped Hole sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3hstSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.7510 x 240.470.630.080.20160 lbf/in (28 N/mm)24.73 lbf (110 N)0.16
0.981/4 x 200.650.810.080.24468 lbf/in (82 N/mm)96.67 lbf (430 N)0.21
1.265/16 x 180.831.020.080.31799 lbf/in (140 N/mm)205 lbf (910 N)0.26
1.505/16 x 180.961.260.080.31714 lbf/in (125 N/mm)270 lbf (1200 N)0.37
1.973/8 x 161.261.690.080.39885 lbf/in (155 N/mm)364 lbf (1620 N)0.41
* Not available from stock, requires a minimum order quantity
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3hstSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.75M 50.470.630.080.20160 lbf/in (28 N/mm)24.73 lbf (110 N)0.16
0.98M 60.650.810.080.24468 lbf/in (82 N/mm)96.67 lbf (430 N)0.21
1.26M 80.831.020.080.31799 lbf/in (140 N/mm)205 lbf (910 N)0.26
1.50M 80.961.260.080.31714 lbf/in (125 N/mm)270 lbf (1200 N)0.37
1.97M 101.261.690.080.39885 lbf/in (155 N/mm)364 lbf (1620 N)0.41
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Thread d2

Inch


Metric


Hardness

Selected Part

Total US Dollars (net)
$1.69
In Stock: 128
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.69
5099$1.55
100249$1.41
≥ 250$1.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.