Product description
Sensor holders GN 272.4 accept sensors with external thread via the bore d1.
Specification
- Aluminum
Powder coated
Black, RAL 9005, textured finishSW
RoHS
On request
Stainless steel version
Sensor holders GN 272.4 accept sensors with external thread via the bore d1.

RoHS
Stainless steel version
| d1 Bore for sensor | b Swivel width | d2 | d3 | Length l | m1 | m2 | t1 | t2 | x1 | x2 | y1 | y2 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B 18 | 1.57 | 1.97 | 0.26 | 2.07 | 1.28 | 1.18 | 0.39 | 0.28 | 2.36 | 1.65 | 2.36 | 1.65 |
| B 30 | 1.57 | 1.97 | 0.26 | 2.07 | 1.28 | 1.18 | 0.39 | 0.28 | 2.36 | 1.65 | 2.36 | 1.65 |
| Min | Max | Price |
|---|---|---|
| 1 | 9 | US$27.36 |
| 10 | 24 | US$25.08 |
| 25 | 49 | US$22.80 |
| ≥ 50 | US$20.52 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351