GN 273.4 Sensor Holders Aluminum

Sensor Holders GN 273.4: Aluminum

Product description

The clamping bore of sensor holders GN 273.4 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable lever GN 911 listed in the table as accessory.

Specification

  • Body
    Aluminum
    Powder coated
    Black, RAL 9005, textured finishSWSW

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Levers

On request

Stainless steel version

Hide technical drawing
GN 273.4 Aluminum Sensor Holders sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw ISO 4762
Show / Hide columns

Metric

d1
Bore
for clamping Ø
d2
Bore
for sensor
b
Swivel width
d3kl1mt z
Screw location
for screw size
Accessory
Recommended lever
GN 911 for z

l2
B 12B 12B 180.981.060.982.521.160.43M6-2045 | 63
B 14B 12B 180.981.060.982.521.160.43M6-2045 | 63
B 15B 12B 180.981.060.982.521.160.43M6-2045 | 63
B 16B 12B 180.981.060.982.521.160.43M6-2045 | 63
B 18B 12B 180.981.060.982.521.160.43M6-2045 | 63

Build & Price

Bore d1
Bore d2
Identification no.

Finish
Black
Bore d1
Bore d2
Identification no.

Finish
Black

Selected Part

Total (net)
US$25.12
In Stock: 45
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$25.12
1024US$23.02
2549US$20.93
≥ 50US$18.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 273.4-B12-B12-2-SWGN 273.4-B12-B18-2-SWGN 273.4-B14-B12-2-SWGN 273.4-B14-B18-2-SWGN 273.4-B15-B12-2-SWGN 273.4-B15-B18-2-SWGN 273.4-B16-B12-2-SWGN 273.4-B16-B18-2-SWGN 273.4-B18-B12-2-SWGN 273.4-B18-B18-2-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback