GN 296.2 Torque Supports Aluminum, for Configurable Square Linear Actuators

Torque Supports GN 296.2: Aluminum, for Configurable Square Linear Actuators

Product description

Torque supports GN 296.2 are required for attaching a position indicator or a clamping plate to configurable square linear actuators.

The torque supports are made of aluminum and are non-positively clamped to the linear actuator. With the open radial groove on one side, they prevent the position indicator or clamping plate from twisting.

Specification

Body
Aluminum
Matte, tumbled finishMT


Set screw DIN 913
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 296.2 Aluminum Torque Supports, for Configurable Square Linear Actuators sketch

Part Options / Table

Show / Hide columns

Metric

s
Linear actuator diameter
bhLength l
1.181.571.710.47
1.571.972.220.47
1.972.362.420.47

Build & Price

Square s
Finish
Square s
Finish

Selected Part

Total (net)
US$110.48
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$110.48
5099US$101.27
100249US$92.07
≥ 250US$82.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 296.2-30-MTGN 296.2-40-MTGN 296.2-50-MT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback