GN 30 Leveling Feet Steel Sheet Metal, Tapped Socket or Threaded Stud Type, with Rubber Pad

Photo

GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A5 - Steel, black powder coated,  rubber pad inlay, black
Version (Stud / Socket): S - Without nut, external hex at the bottom
Type (Base): A5 - Steel, black powder coated, rubber pad inlay, black
Version (Stud / Socket): S - Without nut, external hex at the bottom
GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A5 - Steel, black powder coated,  rubber pad inlay, black
Version (Stud / Socket): S - Without nut, external hex at the bottom GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A1 - Steel, zinc plated, rubber pad inlay, black
Version (Stud / Socket): S - Without nut, external hex at the bottom GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A1 - Steel, zinc plated, rubber pad inlay, black
Version (Stud / Socket): UK - With nut, internal hex at the top, wrench flat at the bottom GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A2 - Steel, zinc plated, rubber pad inlay, white
Version (Stud / Socket): U - Without nut, internal hex at the top, wrench flat at the bottom GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): A2 - Steel, zinc plated, rubber pad inlay, white
Version (Stud / Socket): X - External hex, tapped socket type

Product description

Information

The solid rubber pad of leveling feet GN 30 is firmly embedded in the sheet metal base and secured by a screw loctited into place.

The black rubber pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels. The white rubber pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.

These leveling feet are supplied fully assembled and cannot be disassembled.

Specification

Base
Steel sheet metal

  • Type A1 / A2
    Zinc plated, blue passivated finish
  • Type A5
    Powder coated, black, RAL 9005

Threaded stud / tapped socket
Steel, zinc plated, blue passivated finish


Hex nut

  • Inch size
    ANSI / ASME B18.2.2
    Steel, zinc plated, blue passivated finish
  • Metric size ISO 4032
    Steel, zinc plated, blue passivated finish

Rubber pad inlay

  • Black: NBR (Perbunan®) 80 ±5 Shore A
  • White: TPE (Santoprene®) 80 ±5 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 30 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad sketch

Part Options / Table

Type (Base)

A1Steel, zinc plated, rubber pad inlay, black
A2Steel, zinc plated, rubber pad inlay, white
A5Steel, black powder coated, rubber pad inlay, black

Version (Stud / Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h2s
1.975/16 x 18--------1.460.570.140.12
1.973/8 x 162.953.944.925.91----1.570.570.140.12
1.971/2 x 132.953.944.925.91----1.690.570.140.12
1.975/8 x 11----2.953.944.925.911.930.570.140.12
2.365/16 x 18--------1.500.630.160.12
2.363/8 x 162.953.944.925.91----1.610.630.160.12
2.361/2 x 132.953.944.925.91----1.770.630.160.12
2.365/8 x 11----2.953.944.925.911.970.630.160.12
3.155/16 x 18--------1.570.710.200.12
3.153/8 x 162.953.944.925.91----1.690.710.200.12
3.151/2 x 132.953.944.925.91----1.850.710.200.12
3.155/8 x 11----2.953.944.925.912.050.710.200.12
3.153/4 x 10----3.944.925.91-2.360.710.200.12
3.945/16 x 18--------1.650.790.240.12
3.943/8 x 162.953.944.925.91----1.770.790.240.12
3.941/2 x 132.953.944.925.91----1.930.790.240.12
3.945/8 x 11----2.953.944.925.912.130.790.240.12
3.943/4 x 10----3.944.925.91-2.440.790.240.12
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2
Thread
h3h4A/F1A/F2A/F3A/F7t
1.975/16 x 18-----1/20.31
1.973/8 x 160.91-11/16--1/20.39
1.971/2 x 130.91-11/16--5/80.47
1.975/8 x 11-1.14-1/25/167/80.63
2.365/16 x 18-----1/20.31
2.363/8 x 160.94-11/16--1/20.39
2.361/2 x 130.94-11/16--5/80.47
2.365/8 x 11-1.18-1/25/167/80.63
3.155/16 x 18-----1/20.31
3.153/8 x 161.02-11/16--1/20.39
3.151/2 x 131.02-11/16--5/80.47
3.155/8 x 11-1.26-1/25/167/80.63
3.153/4 x 10-1.30-9/167/1610.79
3.945/16 x 18-----1/20.31
3.943/8 x 161.10-11/16--1/20.39
3.941/2 x 131.10-11/16--5/80.47
3.945/8 x 11-1.34-1/25/167/80.63
3.943/4 x 10-1.38-9/167/1610.79
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h2s
1.97M 81.571.972.48-------1.460.570.140.12
1.97M 101.972.363.153.94------1.570.570.140.12
1.97M 122.363.153.944.92------1.690.570.140.12
1.97M 16----2.953.944.925.917.879.841.930.570.140.12
2.36M 81.571.972.48-------1.500.630.160.12
2.36M 101.972.363.153.94------1.610.630.160.12
2.36M 122.363.153.944.92------1.770.630.160.12
2.36M 16----2.953.944.925.917.879.841.970.630.160.12
3.15M 81.571.972.48-------1.570.710.200.12
3.15M 101.972.363.153.94------1.690.710.200.12
3.15M 122.363.153.944.92------1.850.710.200.12
3.15M 16----2.953.944.925.917.879.842.050.710.200.12
3.15M 20----2.953.944.925.917.879.842.360.710.200.12
3.15M 24----3.944.925.917.8711.81--0.710.200.12
3.94M 81.571.972.48-------1.650.790.240.12
3.94M 101.972.363.153.94------1.770.790.240.12
3.94M 122.363.153.944.92------1.930.790.240.12
3.94M 16----2.953.944.925.917.879.842.130.790.240.12
3.94M 20----2.953.944.925.917.879.842.440.790.240.12
3.94M 24----3.944.925.917.8711.81--0.790.240.12
4.72M 20----3.944.925.917.879.84-2.560.870.240.16
4.72M 24----3.944.925.917.8711.81--0.870.240.16
4.72M 30----3.944.925.917.8711.81--0.870.240.16
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2
Thread
h3h4A/F1A/F2A/F3A/F7t
1.97M 80.91-17--140.31
1.97M 100.91-17--140.39
1.97M 120.91-17--170.47
1.97M 16-1.14-128220.63
2.36M 80.94-17--140.31
2.36M 100.94-17--140.39
2.36M 120.94-17--170.47
2.36M 16-1.18-128220.63
3.15M 81.02-17--140.31
3.15M 101.02-17--140.39
3.15M 121.02-17--170.47
3.15M 16-1.26-128220.63
3.15M 20-1.30-1510270.79
3.15M 24-1.42-1912--
3.94M 81.10-17--140.31
3.94M 101.10-17--140.39
3.94M 121.10-17--170.47
3.94M 16-1.34-128220.63
3.94M 20-1.38-1510270.79
3.94M 24-1.50-1912--
4.72M 20-1.54-1510270.79
4.72M 24-1.65-1912--
4.72M 30-1.81-2412--

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)



Version (Stud / Socket)





Selected Part

Total US Dollars (net)
$14.47
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.47
5099$13.27
100249$12.06
≥ 250$10.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.474 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.