GN 304 Straight Adjustable Levers with Push Button, Zinc Die-Cast, Threaded Stud Type, with Steel Components

Photo

GN 304 Zinc Die-Cast Straight Adjustable Levers, with Push Button, Threaded Stud Type, with Steel Components

Product description

Information

GN 304 adjustable levers with push button have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.

These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

The push button is a design element and allows for effortless release action. However, this design is limited to applications that do not require the lever to be disassembled.

Specification

Lever body
Zinc die-cast


Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Red, RAL 3000, textured finishRSRS
Silver, RAL 9006, textured finishSRSR


Push button
Plastic
Black, RAL 9005SS
Orange, RAL 2004OO
Gray, RAL 7035GG


Threaded stud
Steel, blackened finish


RoHS

On request

Special stud lengths and threads

Technical drawing

3D
Hide technical drawing
GN 304 Zinc Die-Cast Straight Adjustable Levers, with Push Button, Threaded Stud Type, with Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Thread
l2d3d4h1h2h3h4
Stroke
1.1810 x 320.390.470.630.790.981.26--0.390.510.960.160.870.14
1.1810 x 240.470.630.790.981.26---0.390.510.960.160.870.14
1.181/4 x 200.390.470.630.790.981.261.571.770.390.510.960.160.870.14
1.7710 x 320.390.470.630.790.981.26--0.390.510.960.160.870.14
1.7710 x 240.470.630.790.981.26---0.390.510.960.160.870.14
1.771/4 x 200.390.470.630.790.981.261.57-0.390.510.960.160.870.14
2.481/4 x 200.470.630.790.981.26---0.530.691.220.261.120.16
2.485/16 x 180.470.630.790.981.261.571.972.480.530.691.220.261.120.16
2.483/8 x 160.630.790.981.261.571.972.48-0.530.691.220.261.120.16
3.073/8 x 160.630.790.981.261.571.771.972.480.630.831.420.311.340.16
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Thread
l2d3d4h1h2h3h4
Stroke
1.18M 3-0.240.310.390.470.63----0.390.510.960.160.870.14
1.18M 4-0.390.470.630.790.981.26---0.390.510.960.160.870.14
1.18M 5-0.470.630.790.981.261.571.97--0.390.510.960.160.870.14
1.18M 6-0.390.470.630.790.981.261.571.771.970.390.510.960.160.870.14
1.77M 4-0.390.470.630.790.981.26---0.390.510.960.160.870.14
1.77M 5-0.470.630.790.981.261.571.97--0.390.510.960.160.870.14
1.77M 6-0.390.470.630.790.981.261.571.97-0.390.510.960.160.870.14
2.48M 6M 80.470.630.790.981.261.571.972.48-0.530.691.220.261.120.16
2.48M 10-0.630.790.981.261.571.972.483.15-0.530.691.220.261.120.16
3.07M 8M 100.630.790.981.261.571.972.483.15-0.630.831.420.311.340.16
3.07M 12-0.981.261.571.972.483.15---0.630.831.420.311.340.16

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Thread length l2
Lever color
OS
RS
SR
SW
Push button color
G
O
S

Selected Part

Total US Dollars (net)
$6.12
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$6.12
250499$5.61
500999$5.10
≥ 1000$4.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.