GN 333.7 Tubular Handles Stainless Steel, with Straight Handle Legs

Tubular Handles GN 333.7: Stainless Steel, with Straight Handle Legs
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The tube of tubular handles GN 333.7 is pressed together with the handle legs.

Specification

Handle tube
Stainless steel AISI 304, wall thickness 2 mm
Ground, matte shiny finish


Handle legs
Stainless steel precision casting AISI CF-8
Matte shot-blasted finish


RoHS

Hide technical drawing
GN 333.7 Stainless Steel Tubular Handles, with Straight Handle Legs sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length lb1b2d2h1h2t
min.
1.107.879.8411.8115.7519.6923.620.980.55M 81.972.600.59

Build & Price

Handle diameter d1
Length l
Handle diameter d1
Length l

Selected Part

Total (net)
US$140.25
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$140.25
5099US$128.56
100249US$116.88
≥ 250US$105.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.133 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 333.7-28-200GN 333.7-28-250GN 333.7-28-300GN 333.7-28-400GN 333.7-28-500GN 333.7-28-600

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback