GN 338 Disks with Cover Cap Steel, for use as Device Bases / Glides / Screw Covers

Disks with Cover Cap  GN 338: Steel, for use as Device Bases / Glides / Screw Covers
Type: KS - With cover cap, gliding

Product description

The application examples above show the versatility of these disks with cover cap GN 338.

They are suitable for use as glides or non-slip feet on machinery. The type KS with gliding cover cap is ideally suited as a protective top or side cover for difficult to guide mechanical devices such as highly sensitive equipment. They can also be used as a shroud to cover mounting screws for a more appealing, finished look.

The cover caps can be removed by inserting a screwdriver in the recess on the edge.

Specification

  • Disk
    Steel, zinc plated, blue passivated finish

  • Cover cap
    Plastic
    • Type KS
      Technopolymer (Polyacetal POM)
      White, RAL 9001, natural color
    • Type KR
      Elastomer (TPE) ≈ 75 Shore A
      Black

RoHS

On request

Colored cover caps

Hide technical drawing
GN 338 Steel Disks with Cover Cap, for use as Device Bases / Glides / Screw Covers sketch

Part Options / Table

Type

KSWith cover cap, gliding
KRWith cover cap, non-slip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2h1h2h3
0.630.130.200.040.15
0.790.170.200.040.15
0.980.170.220.040.16
1.260.210.260.040.20

Build & Price

Outer diameter d1
Type


Outer diameter d1
Type


Selected Part

Total (net)
US$3.37
In Stock: 11
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.37
100249US$3.09
250499US$2.81
≥ 500US$2.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 338-16-KSGN 338-16-KRGN 338-20-KSGN 338-20-KRGN 338-25-KSGN 338-25-KRGN 338-32-KSGN 338-32-KR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback