GN 422 Cabinet U-Handles Zinc Die-Cast, with Power Switching Function, with 5-Pin Connector

Cabinet U-Handles GN 422: Zinc Die-Cast, with Power Switching Function, with 5-Pin Connector
Type: T1 - With 1 button
Color: SR - Silver, RAL 9006, textured finish
With-IF-Award-Icon

Product description

Cabinet U-handles GN 422 come with one or two push buttons. Each button has a changeover contact and integrated LED ring lighting.

The button triggers an electrical control signal, such as for a machine control.

Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.

Complementary cabinet U-handles without switching function are available as GN 422.1.

Specification

Handle
Zinc die-castZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Button
Stainless steel AISI 304


Cable (outer sheath)
Polyurethan (PUR)
Black


Light guide
Plastic
Crystal clear Polycarbonate (PC)


RoHS

Accessory

Cables with Connector Coupling GN 330 (5-pole, 5 or 10 meters long)

Hide technical drawing
GN 422 Zinc Die-Cast Cabinet U-Handles, with Power Switching Function, with 5-Pin Connector sketch

Part Options / Table

Type

T1With 1 button
T2With 2 buttons

Connection type

S5-pin connector (with 0.25 m cable)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.008l2
Type T1

Type T2
l3abdht
4.6066.227.154.150.401.30M 61.730.47

Build & Price

Material

Type


Connection type

Color
SR
SW
Material

Type


Connection type

Color
SR
SW

Electrical and Mechanical Characteristics

Button
Contacts
Contact material
Switching voltages

Switching current
Mechanical lifespan
Electrical lifespan


Changeover contact, snap contact
Silver alloy
Max. 125 V (connector)
Max. 240 V (cable)
Max. 3A
106 switching cycles
50,000 switching cycles (under full load)

441a8539-47ac-430e-a1f9-11050bb03d8f


LED ring lighting
Operating voltage /
operating current

  • bi-color (red / green)



24 V DC ± 10 % / 7 mA

4dccef08-5944-43d1-9239-c954806a49a7

Category of use (button)

AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 A
AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A
AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A

according to IEC 60947-5-1

AC: 120 V AC / 5 A / DC: 12 V DC / 1 A
AC: 240 V AC / 3 A

according to UL 508

Connection type
Plug (S)


5-pin connector M12x1 with PUR cable 0.25 m

fcd3569a-e472-4916-af30-ee6625fd9588

Approvals,
conformity declarations

3e29142e-6524-4b60-afcc-da6bf1c22ab6

Installation Holes

The holes must be free of burrs to prevent damage to the cable.

3e3db03e-49f9-453d-8500-21a5c996b2c8

Selected Part

Total (net)
US$174.56
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$174.56
1024US$160.02
2549US$145.47
≥ 50US$130.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 422-ZD-T1-S-SWGN 422-ZD-T2-S-SWGN 422-ZD-T1-S-SRGN 422-ZD-T2-S-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback